您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7983 C-Z - Cross recessed raised countersunk head Z tapping screws, form C
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7983_c_z.prj},{NB=Blechschraube DIN 7983 ST4.2x32-C-Z 26780.042.032(High)},{CNSORDERNO=26780.042.032},{D=4.20},{L=32.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=2.650},{P=1.400},{A=1.400},{DK=8.100},{F=1.400},{K=2.500},{R=1.600},{RF=6.600},{MZ=4.600},{TZ=2.720},{Y=3.700},{NENNID=ST4.2x32-C-Z},{BRAND=Fabory},{STANDARD=DIN 7983 C-Z},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Sharp point},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Pozidriv},{COMPARABLESTAN=\"ISO7051 C-Z;NFE25-657 C\"},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492949059},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000889},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
F
Height of lens
[mm]
K
Head height ~
[mm]
R
Transition radius under head max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
MZ
Wing diameter of cross recesses ~
[mm]
TZ
Depth of the driving feature max.
[mm]
Y
Length of the cone max.
[mm]
Tapping screw DIN 7983 ST...
51689.022.009
ST2.2x9.5-C-Z
2.20
9.50
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A2
Raised countersunk head
Pozidriv
0.00024
"ISO7051 C-Z;NFE25-657 C"
Y
8715494096072
31161507
EC000889
0
1.630
0.800
0.800
4.300
0.700
1.300
0.800
3.800
2.400
1.350
2.000
Tapping screw DIN 7983 ST...
55689.022.009
ST2.2x9.5-C-Z
2.20
9.50
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A4
Raised countersunk head
Pozidriv
0.00002
"ISO7051 C-Z;NFE25-657 C"
Y
8715494557511
31161507
EC000889
0
1.630
0.800
0.800
4.300
0.700
1.300
0.800
3.800
2.400
1.350
2.000
Tapping screw DIN 7983 ST...
55689.022.013
ST2.2x13-C-Z
2.20
13.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A4
Raised countersunk head
Pozidriv
0.00003
"ISO7051 C-Z;NFE25-657 C"
Y
8715494557559
31161507
EC000889
0
1.630
0.800
0.800
4.300
0.700
1.300
0.800
3.800
2.400
1.350
2.000
Tapping screw DIN 7983 ST...
51689.029.006
ST2.9x6.5-C-Z
2.90
6.50
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A2
Raised countersunk head
Pozidriv
0.00033
"ISO7051 C-Z;NFE25-657 C"
Y
8715494597258
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
55689.029.006
ST2.9x6.5-C-Z
2.90
6.50
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A4
Raised countersunk head
Pozidriv
0.00003
"ISO7051 C-Z;NFE25-657 C"
Y
8715494557597
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
26452.029.009
ST2.9x9.5-C-Z
2.90
9.50
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Steel
Zinc plated black passiva...
Raised countersunk head
Pozidriv
0.00046
"ISO7051 C-Z;NFE25-657 C"
N
8712423008526
7318149190
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
26780.029.009
ST2.9x9.5-C-Z
2.90
9.50
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Steel
Zinc plated
Raised countersunk head
Pozidriv
0.00047
"ISO7051 C-Z;NFE25-657 C"
Y
8715492948816
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
51689.029.009
ST2.9x9.5-C-Z
2.90
9.50
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A2
Raised countersunk head
Pozidriv
0.00047
"ISO7051 C-Z;NFE25-657 C"
Y
8715492305060
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
55689.029.009
ST2.9x9.5-C-Z
2.90
9.50
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A4
Raised countersunk head
Pozidriv
0.00004
"ISO7051 C-Z;NFE25-657 C"
Y
8715494557627
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
26452.029.013
ST2.9x13-C-Z
2.90
13.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Steel
Zinc plated black passiva...
Raised countersunk head
Pozidriv
0.00058
"ISO7051 C-Z;NFE25-657 C"
N
8715492656551
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
26780.029.013
ST2.9x13-C-Z
2.90
13.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Steel
Zinc plated
Raised countersunk head
Pozidriv
0.00058
"ISO7051 C-Z;NFE25-657 C"
Y
8715492948823
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
51689.029.013
ST2.9x13-C-Z
2.90
13.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A2
Raised countersunk head
Pozidriv
0.00058
"ISO7051 C-Z;NFE25-657 C"
Y
8715492305077
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
55689.029.013
ST2.9x13-C-Z
2.90
13.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A4
Raised countersunk head
Pozidriv
0.00005
"ISO7051 C-Z;NFE25-657 C"
Y
8715494557658
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
26780.029.016
ST2.9x16-C-Z
2.90
16.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Steel
Zinc plated
Raised countersunk head
Pozidriv
0.00067
"ISO7051 C-Z;NFE25-657 C"
Y
8715492948830
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
51689.029.016
ST2.9x16-C-Z
2.90
16.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A2
Raised countersunk head
Pozidriv
0.00067
"ISO7051 C-Z;NFE25-657 C"
Y
8715492305084
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
55689.029.016
ST2.9x16-C-Z
2.90
16.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A4
Raised countersunk head
Pozidriv
0.00006
"ISO7051 C-Z;NFE25-657 C"
Y
8715494557689
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
26452.029.019
ST2.9x19-C-Z
2.90
19.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Steel
Zinc plated black passiva...
Raised countersunk head
Pozidriv
0.00078
"ISO7051 C-Z;NFE25-657 C"
N
8715492656575
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
26452.029.025
ST2.9x25-C-Z
2.90
25.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Steel
Zinc plated black passiva...
Raised countersunk head
Pozidriv
0.00103
"ISO7051 C-Z;NFE25-657 C"
N
8712423008533
7318149190
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
26780.029.019
ST2.9x19-C-Z
2.90
19.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Steel
Zinc plated
Raised countersunk head
Pozidriv
0.00078
"ISO7051 C-Z;NFE25-657 C"
Y
8715492948847
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
26780.029.025
ST2.9x25-C-Z
2.90
25.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Steel
Zinc plated
Raised countersunk head
Pozidriv
0.00100
"ISO7051 C-Z;NFE25-657 C"
Y
8715492948854
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
51689.029.019
ST2.9x19-C-Z
2.90
19.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A2
Raised countersunk head
Pozidriv
0.00078
"ISO7051 C-Z;NFE25-657 C"
Y
8715492305091
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
51689.029.022
ST2.9x22-C-Z
2.90
22.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A2
Raised countersunk head
Pozidriv
0.00081
"ISO7051 C-Z;NFE25-657 C"
Y
8715494597265
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
51689.029.025
ST2.9x25-C-Z
2.90
25.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A2
Raised countersunk head
Pozidriv
0.00100
"ISO7051 C-Z;NFE25-657 C"
Y
8715492305107
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
51689.029.032
ST2.9x32-C-Z
2.90
32.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A2
Raised countersunk head
Pozidriv
0.00122
"ISO7051 C-Z;NFE25-657 C"
Y
8715494096089
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
Tapping screw DIN 7983 ST...
55689.029.019
ST2.9x19-C-Z
2.90
19.00
Fabory
DIN 7983 C-Z
Self tapping thread
Sharp point
Stainless steel
A4
Raised countersunk head
Pozidriv
0.00007
"ISO7051 C-Z;NFE25-657 C"
Y
8715494557801
31161507
EC000889
0
2.180
1.100
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 14585 C - Hexalobular socket pan head tapping screws
Fabory
13.02.2023
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Fabory
13.02.2023
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
ISO ≈7380-1 - Button head screws - Part 1: Hexagon/Hexalobular socket butto...
Fabory
21.04.2022
DIN 7981 C-Z - Cross recessed Z pan head tapping screws, form C
Fabory
13.02.2023
DIN 7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
DIN 7983 C-H - Cross recessed raised countersunk head H tapping screws, For...
Fabory
13.02.2023
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
BOX-TBS01_22 - Phillips countersunk head tapping screw , Phillips pan head ...
Yiheda 3D Electronic Gallery
09.05.2024
BN 14067 - Pozi oval countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
31.10.2023
GB/T 819.2-1997-H1 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
DIN 965 A-Z - Cross recessed Z countersunk (flat) head screws, thread up to...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表