您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1475 - Grooved pins, third length center grooved
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1475.prj},{NB=Kerbstift DIN 1475 5x12 39750.050.012(High)},{CNSORDERNO=39750.050.012},{L=12},{VARIANT=1},{PACKAGING=200},{FABNETWEIGHT=1.970},{D1=5.0},{C=0.60},{SZ=16.50},{D2=5.15},{GEW=3.190},{NENNID=5X12MM},{BRAND=Fabory},{STANDARD=DIN 1475},{THREAD=},{THREADDIRECTION=},{STYLE=Third length center},{TYPE=Grooved pin},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8742,NEN2606},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492827708},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=5x12},{FAB_GEO=Diameter (d-D)=5;Length (L)=12;c ?=0.6;Tolerance=h11;V=16.5},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
L
js15
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTION
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
C
~
[mm]
SZ
Shear rate two-cut
[kN]
D2
Diameter kerf
[mm]
Grooved pin DIN 1475 1.5x...
39750.015.008
1,5X8MM
8
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00011
ISO8742,NEN2606
Y
8715492827265
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.60
1.60
Grooved pin DIN 1475 1.5x...
39750.015.010
1,5X10MM
10
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00014
ISO8742,NEN2606
Y
8715492827272
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.60
1.60
Grooved pin DIN 1475 1.5x...
39750.015.016
1,5X16MM
16
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00023
ISO8742,NEN2606
Y
8715492827296
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.60
1.63
Grooved pin DIN 1475 2x12
39750.020.012
2X12MM
12
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00030
ISO8742,NEN2606
Y
8715492827357
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2x6
39750.020.006
2X6MM
6
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00015
ISO8742,NEN2606
Y
8715492827326
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2x10
39750.020.010
2X10MM
10
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00025
ISO8742,NEN2606
Y
8715492827340
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2x16
39750.020.016
2X16MM
16
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00040
ISO8742,NEN2606
Y
8715492827364
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2x20
39750.020.020
2X20MM
20
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00050
ISO8742,NEN2606
Y
8715492827371
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2x24
39750.020.024
2X24MM
24
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00060
ISO8742,NEN2606
Y
8715492827388
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2.5x...
39750.025.012
2,5X12MM
12
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00047
ISO8742,NEN2606
Y
8715492827432
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.60
Grooved pin DIN 1475 2.5x...
39750.025.008
2,5X8MM
8
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00032
ISO8742,NEN2606
Y
8715492827418
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.60
Grooved pin DIN 1475 2.5x...
39750.025.010
2,5X10MM
10
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00039
ISO8742,NEN2606
Y
8715492827425
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.60
Grooved pin DIN 1475 2.5x...
39750.025.016
2,5X16MM
16
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00063
ISO8742,NEN2606
Y
8715492827449
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.60
Grooved pin DIN 1475 2.5x...
39750.025.020
2,5X20MM
20
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00078
ISO8742,NEN2606
Y
8715492827456
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.65
Grooved pin DIN 1475 2.5x...
39750.025.024
2,5X24MM
24
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00094
ISO8742,NEN2606
Y
8715492827463
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.65
Grooved pin DIN 1475 2.5x...
39750.025.030
2,5X30MM
30
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00117
ISO8742,NEN2606
Y
8715492827470
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.65
Grooved pin DIN 1475 3x12
39750.030.012
3X12MM
12
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00069
ISO8742,NEN2606
Y
8715492827500
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.10
Grooved pin DIN 1475 3x6
39750.030.006
3X6MM
6
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00035
ISO8742,NEN2606
Y
8715492827487
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.10
Grooved pin DIN 1475 3x8
39750.030.008
3X8MM
8
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00046
ISO8742,NEN2606
Y
8715493556690
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.10
Grooved pin DIN 1475 3x10
39750.030.010
3X10MM
10
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00058
ISO8742,NEN2606
Y
8715492827494
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.10
Grooved pin DIN 1475 3x14
39750.030.014
3X14MM
14
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00080
ISO8742,NEN2606
Y
8717077084872
7318240090
23-10-01-01
31163215
EC002384
250
0.40
6.15
3.10
Grooved pin DIN 1475 3x16
39750.030.016
3X16MM
16
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00091
ISO8742,NEN2606
Y
8715492827517
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.10
Grooved pin DIN 1475 3x20
39750.030.020
3X20MM
20
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00113
ISO8742,NEN2606
Y
8715492827531
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.15
Grooved pin DIN 1475 3x24
39750.030.024
3X24MM
24
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00135
ISO8742,NEN2606
Y
8715492827548
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.15
Grooved pin DIN 1475 3x28
39750.030.028
3X28MM
28
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00157
ISO8742,NEN2606
Y
8717077084889
7318240090
23-10-01-01
31163215
EC002384
100
0.40
6.15
3.15
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 661 - Countersunk-head rivets nominal diameter 1 to 8 mm, form A/B
Fabory
13.02.2023
DIN 1474 - Grooved pins, half length reverse grooved
Fabory
13.02.2023
ISO 8752 - Clamping pins - slotted, heavy duty
Fabory
13.02.2023
DIN 11024 - Springs cotter
Fabory
13.02.2023
DIN 1470 - Grooved pins, full length parallel grooved mit pilot
Fabory
13.02.2023
DIN 7603 C - Sealing rings, form C, fill gasket
Fabory
13.02.2023
DIN 7 - Parallel pins
Fabory
13.02.2023
DIN 7977 - Taper pins with thread and constant threaded part
Fabory
13.02.2023
DIN 1476 - Round head grooved pins
Fabory
13.02.2023
DIN 1475 - Steel
Böllhoff
26.10.2021
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
Fabory
13.02.2023
DIN 1480 - Forged turnbuckles (open form)
Fabory
13.02.2023
BN 890 - Grooved pins half length grooved, steel, plain
Bossard Catalog
31.10.2023
DIN 1472 - Feather grooved pins
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表