您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1472 - Feather grooved pins
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1472.prj},{NB=Kerbstift DIN 1472 5x20 51586.050.020(High)},{CNSORDERNO=51586.050.020},{L=20},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=0.319},{D1=5.0},{C=0.60},{D2=5.30},{NENNID=5X20MM},{BRAND=Fabory},{STANDARD=DIN 1472},{THREAD=},{THREADDIRECTIO=},{STYLE=Half length},{TYPE=Taper grooved pin},{BASICMATERIAL=Stainless steel},{GRADE=A1},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8745,NEN2603},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077009370},{INTRASTATCODE=73182400},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=5x20},{FAB_GEO=Diameter (d-D)=5;Length (L)=20;c ?=0.6;Tolerance=h11;V=16.5},{FAB_ARTICLENUMBER=51586.050.020},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
L
Nominal length js15
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
C
Dome height ~
[mm]
D2
Diameter kerf
[mm]
Grooved pin DIN 1472 1.5x...
39720.015.006
1,5X6MM
6
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00009
ISO8745,NEN2603
Y
8715492824899
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.63
Grooved pin DIN 1472 1.5x...
39720.015.004
1,5X4MM
4
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00005
ISO8745,NEN2603
Y
8715492824875
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.63
Grooved pin DIN 1472 1.5x...
39720.015.008
1,5X8MM
8
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00011
ISO8745,NEN2603
Y
8715492824905
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.63
Grooved pin DIN 1472 1.5x...
39720.015.010
1,5X10MM
10
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00014
ISO8745,NEN2603
Y
8717077083615
7318240090
23-10-01-01
31163215
EC002384
250
0.20
1.63
Grooved pin DIN 1472 1.5x...
39720.015.012
1,5X12MM
12
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00017
ISO8745,NEN2603
Y
8715492824929
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.63
Grooved pin DIN 1472 1.5x...
39720.015.016
1,5X16MM
16
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00023
ISO8745,NEN2603
Y
8715492824936
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.63
Grooved pin DIN 1472 2x6
39720.020.006
2X6MM
6
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00015
ISO8745,NEN2603
Y
8715492824967
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.15
Grooved pin DIN 1472 2x5
39720.020.005
2X5MM
5
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00013
ISO8745,NEN2603
Y
8715492824950
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.15
Grooved pin DIN 1472 2x6
51586.020.006
2X6MM
6
Fabory
DIN 1472
Half length
Taper grooved pin
Stainless steel
A1
0.00001
ISO8745,NEN2603
Y
8717077009103
73182400
23-10-01-01
31163215
EC002384
500
0.25
2.15
Grooved pin DIN 1472 2x8
39720.020.008
2X8MM
8
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00020
ISO8745,NEN2603
Y
8715492824974
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.15
Grooved pin DIN 1472 2x8
51586.020.008
2X8MM
8
Fabory
DIN 1472
Half length
Taper grooved pin
Stainless steel
A1
0.00002
ISO8745,NEN2603
Y
8717077009110
73182400
23-10-01-01
31163215
EC002384
500
0.25
2.15
Grooved pin DIN 1472 2x10
39720.020.010
2X10MM
10
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00025
ISO8745,NEN2603
Y
8715492824981
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.15
Grooved pin DIN 1472 2x10
51586.020.010
2X10MM
10
Fabory
DIN 1472
Half length
Taper grooved pin
Stainless steel
A1
0.00003
ISO8745,NEN2603
Y
8717077009127
73182400
23-10-01-01
31163215
EC002384
500
0.25
2.15
Grooved pin DIN 1472 2x12
39720.020.012
2X12MM
12
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00030
ISO8745,NEN2603
Y
8715492824998
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.15
Grooved pin DIN 1472 2x14
39720.020.014
2X14MM
14
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00035
ISO8745,NEN2603
Y
8717077083622
7318240090
23-10-01-01
31163215
EC002384
250
0.25
2.15
Grooved pin DIN 1472 2x12
51586.020.012
2X12MM
12
Fabory
DIN 1472
Half length
Taper grooved pin
Stainless steel
A1
0.00003
ISO8745,NEN2603
Y
8717077009134
73182400
23-10-01-01
31163215
EC002384
500
0.25
2.15
Grooved pin DIN 1472 2x16
39720.020.016
2X16MM
16
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00040
ISO8745,NEN2603
Y
8715492825001
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.15
Grooved pin DIN 1472 2x16
51586.020.016
2X16MM
16
Fabory
DIN 1472
Half length
Taper grooved pin
Stainless steel
A1
0.00004
ISO8745,NEN2603
Y
8717077009141
73182400
23-10-01-01
31163215
EC002384
500
0.25
2.15
Grooved pin DIN 1472 2x20
39720.020.020
2X20MM
20
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00050
ISO8745,NEN2603
Y
8715492825018
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.15
Grooved pin DIN 1472 2x30
39720.020.030
2X30MM
30
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00075
ISO8745,NEN2603
Y
8717077083639
7318240090
23-10-01-01
31163215
EC002384
250
0.25
2.15
Grooved pin DIN 1472 2.5x...
39720.025.006
2,5X6MM
6
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00024
ISO8745,NEN2603
Y
8715492825049
7318240090
23-10-01-01
31163215
EC002384
200
0.30
2.65
Grooved pin DIN 1472 2.5x...
39720.025.008
2,5X8MM
8
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00032
ISO8745,NEN2603
Y
8717077083646
7318240090
23-10-01-01
31163215
EC002384
250
0.30
2.65
Grooved pin DIN 1472 2.5x...
39720.025.010
2,5X10MM
10
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00040
ISO8745,NEN2603
Y
8715492825063
7318240090
23-10-01-01
31163215
EC002384
200
0.30
2.65
Grooved pin DIN 1472 2.5x...
39720.025.012
2,5X12MM
12
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00047
ISO8745,NEN2603
Y
8715492825070
7318240090
23-10-01-01
31163215
EC002384
200
0.30
2.70
Grooved pin DIN 1472 2.5x...
39720.025.016
2,5X16MM
16
Fabory
DIN 1472
Half length
Taper grooved pin
Free-cutting steel
0.00063
ISO8745,NEN2603
Y
8715492825087
7318240090
23-10-01-01
31163215
EC002384
200
0.30
2.70
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 1 B - Taper pins, form B
Fabory
13.02.2023
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
DIN ≈1481 - Spannstifte (-huelsen) geschlitzt, schwere Ausfuehrung
Fabory
13.02.2023
DIN 7 - Parallel pins
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BN 31101 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), s...
Bossard Catalog
26.01.2023
DIN 6325 (ISO 8734) - FN 595 - blank - Zylinderstift, gehaertet, Toleranzfe...
SFS Group Schweiz AG
24.05.2024
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
Fabory
13.02.2023
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Fabory
13.02.2023
DIN 1471 - Grooved pins, full length taper grooved
Fabory
13.02.2023
Dowel pins / cylindrical pins - Standard
DOCERAM
12.01.2023
DIN 914 - Hexagon socket set screws with cone point
Fabory
21.04.2022
DIN 6885 A - Key, Type A front rounded, high type
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表