DCX3 DCX4 shut-off and divert valve - Automated DCX4 L/T body with Sorio control top
Definox
DCX3 DCX4 NEOS Changeover valves
DCX4 Changeover valves
Automatic DCX4
Automatic DCX4 Body LT
DCX4 Body LT with Sorio control top
Powered by
CAD모델 선택
{definox/vannes20e020clapet20simple20e9tanche9ite920dcx320dcx420neos/vannes20e020clapet20simple20e9tanche9ite920dcx4/dcx420automatique/dcx420automatique20corps20lt/dcx420corps20lt20avec20boitier20sorio/vanne20e020clapet20dcx320dcx4.prj},{NB=CU101B37100-SU},{PREVIEW=../../../../../_pool_/8a/71/dcx4_automatique_corps_lt_av_boitier_sorio.png},{REF=CU101B37100-SU},{DESC=DCX4 US 4\" Actionneur pneumatique NO Corps en L/T},{TUBE=97,4 / 101,6},{V=DCX4},{DIAM=US 4\"},{ACT=Actionneur pneumatique NO},{BODY=Corps en L/T},{MATB=1.4404},{MATS=MEMBRANE / PFA / EPDM},{FITTING=A souder},{DEFAULTSORTATTR=12328}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
BODY
Body
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
CS025A31100-SU
CS025A31100-SU
DCX4 SMS 25 NC Pneumatic ...
22,6 / 25
DCX4
SMS 25
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CS038A31100-SU
CS038A31100-SU
DCX4 SMS 38 NC Pneumatic ...
35,6 / 38
DCX4
SMS 38
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CS051A31100-SU
CS051A31100-SU
DCX4 SMS 51 NC Pneumatic ...
48,5 / 51
DCX4
SMS 51
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CS063A31100-SU
CS063A31100-SU
DCX4 SMS 63 NC Pneumatic ...
60,3 / 63,5
DCX4
SMS 63
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CS076A31100-SU
CS076A31100-SU
DCX4 SMS 76 NC Pneumatic ...
72,9 / 76,1
DCX4
SMS 76
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CS104A31100-SU
CS104A31100-SU
DCX4 SMS 104 NC Pneumatic...
100 / 104
DCX4
SMS 104
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CD025A31100-SU
CD025A31100-SU
DCX4 DIN 25 NC Pneumatic ...
26 / 29
DCX4
DIN 25
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CD032A31100-SU
CD032A31100-SU
DCX4 DIN 32 NC Pneumatic ...
32 / 35
DCX4
DIN 32
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CD040A31100-SU
CD040A31100-SU
DCX4 DIN 40 NC Pneumatic ...
38 / 41
DCX4
DIN 40
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CD050A31100-SU
CD050A31100-SU
DCX4 DIN 50 NC Pneumatic ...
50 / 53
DCX4
DIN 50
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CD065A31100-SU
CD065A31100-SU
DCX4 DIN 65 NC Pneumatic ...
66 / 70
DCX4
DIN 65
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CD080A31100-SU
CD080A31100-SU
DCX4 DIN 80 NC Pneumatic ...
81 / 85
DCX4
DIN 80
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CD100A31100-SU
CD100A31100-SU
DCX4 DIN 100 NC Pneumatic...
100 / 104
DCX4
DIN 100
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CD125A31100-SU
CD125A31100-SU
DCX4 DIN 125 NC Pneumatic...
125 / 129
DCX4
DIN 125
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CD150A31100-SU
CD150A31100-SU
DCX4 DIN 150 NC Pneumatic...
150 / 154
DCX4
DIN 150
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CU025A31100-SU
CU025A31100-SU
DCX4 US 1" NC Pneumatic a...
22,1 / 25,4
DCX4
US 1"
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CU038A31100-SU
CU038A31100-SU
DCX4 US 1"1/2 NC Pneumati...
34,8 / 38,1
DCX4
US 1"1/2
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CU051A31100-SU
CU051A31100-SU
DCX4 US 2" NC Pneumatic a...
47,5 / 50,8
DCX4
US 2"
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CU063A31100-SU
CU063A31100-SU
DCX4 US 2"1/2 NC Pneumati...
60,2 / 63,5
DCX4
US 2"1/2
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CU076A31100-SU
CU076A31100-SU
DCX4 US 3" NC Pneumatic a...
72,9 / 76,1
DCX4
US 3"
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CU101A31100-SU
CU101A31100-SU
DCX4 US 4" NC Pneumatic a...
97,4 / 101,6
DCX4
US 4"
NC pneumatic actuator
L/T body
1.4404
PFA / EPDM
To weld
CS025A32100-SU
CS025A32100-SU
DCX4 SMS 25 NC Pneumatic ...
22,6 / 25
DCX4
SMS 25
NC pneumatic actuator
L/T body
1.4404
PFA / FKM
To weld
CS038A32100-SU
CS038A32100-SU
DCX4 SMS 38 NC Pneumatic ...
35,6 / 38
DCX4
SMS 38
NC pneumatic actuator
L/T body
1.4404
PFA / FKM
To weld
CS051A32100-SU
CS051A32100-SU
DCX4 SMS 51 NC Pneumatic ...
48,5 / 51
DCX4
SMS 51
NC pneumatic actuator
L/T body
1.4404
PFA / FKM
To weld
CS063A32100-SU
CS063A32100-SU
DCX4 SMS 63 NC Pneumatic ...
60,3 / 63,5
DCX4
SMS 63
NC pneumatic actuator
L/T body
1.4404
PFA / FKM
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성