You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
Bütün kataloglar
Geometrik arama
Taslak arama
Variable Search
Sertifikalı kataloglar
Kategoriye göre
Ülkeye göre
By Standards
Uygun katalog dilleri:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English (United States)
QA Mühür Bilgisi
Katalog: Festo
Created: 04.02.2021
Katalog özel bilgileri:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DAYH - Reducing sleeve
Festo
Products
Pneumatic drives
Cylinder attachments and accessories
Accessories for cushioning components
Powered by
CAD Model seçimi
{festo/parts_cat/p_drives/acc_pdrive/acc_cush/dayh_asmtab.prj},{NB=1165480 DAYH-5},{TNR=1165480},{TYP=DAYH-5},{B=3.500},{B1=5.000},{B2=4.000},{B3=1.000},{D=M10x1},{D1=M8x1},{D2=8.000},{D3=9.800},{L=56.000},{L1=37.000},{SW1=4.000},{SW2=13.000},{SW3=9.000},{ISFDT=N},{CNSMASSEXACT=0.0220},{GTIN=4052568105112}
Filtre ayarları
Filtre uygula
Remove filter
Vazgeç
1
2
3
4
5
LINA
Malzeme listesi
TNR
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D
Gewinde
ⁿ/ₐ
D1
Gewinde
ⁿ/ₐ
D2
[mm]
D3
[mm]
L
[mm]
L1
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
CNSMASSEXACT
Weight
[kg]
GTIN
ⁿ/ₐ
1165476 DAYH-4
1165476
DAYH-4
3.000
5.000
4.000
1.000
M8x1
M6x0.5
6.000
7.800
46.500
29.000
3.000
10.000
7.000
0.0115
4052568061449
1165480 DAYH-5
1165480
DAYH-5
3.500
5.000
4.000
1.000
M10x1
M8x1
8.000
9.800
56.000
37.000
4.000
13.000
9.000
0.0220
4052568105112
1165484 DAYH-7
1165484
DAYH-7
4.000
6.000
5.000
1.000
M12x1
M10x1
10.000
11.800
68.000
44.000
5.000
15.000
11.000
0.0310
4052568105129
1165488 DAYH-8
1165488
DAYH-8
5.000
8.000
5.000
1.000
M14x1
M12x1
12.000
13.800
88.000
55.000
6.000
17.000
13.000
0.0485
4052568105136
1165491 DAYH-10
1165491
DAYH-10
5.000
8.000
6.000
1.000
M16x1
M14x1
14.000
15.800
102.500
58.000
8.000
19.000
15.000
0.0640
4052568105143
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur