DAFNNA,DAFNND,DAFTNNA,DAFTNND,DANNAF,DANNDF - Fixture positioning pin;precision without shoulder level free designation type-External thread type
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1121.prj},{NB=DAFTNNA20-P22-B5-L15},{CODE=DAFTNNA},{TYPE=wai-yuan},{MAT=SCM415/SCM420},{HRD=shen tan55HRC~},{SUR=-},{D=20},{DTOL=-0.007/-0.020},{P=22.0},{PX=[22.0:35.0/0.1]},{B=5.0},{L=15},{LX=[15:20/1]},{LL=22},{R=8.0},{W=9.0},{ZJGMK=},{ZJGKC=},{ZJGKD=},{ZJGRC=},{RC=30},{ZJGNNC=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
surface treatment
ⁿ/ₐ
D
[mm]
DTOL
Dg6 tolerance
ⁿ/ₐ
LL
ℓ1
[mm]
R
[mm]
M
M(coarse thread)
ⁿ/ₐ
W
[mm]
DAFNNA3-P4-B2-L5
DAFNNA
External thread type-Roun...
SCM435
Quenching 35 ~ 40HRC
-
3
-0.002/-0.008
5
2.0
M3
1.5
DAFNNA4-P5-B2-L5
DAFNNA
External thread type-Roun...
SCM435
Quenching 35 ~ 40HRC
-
4
-0.004/-0.012
6
2.0
M4
2.0
DAFNNA5-P6-B2-L5
DAFNNA
External thread type-Roun...
SCM435
Quenching 35 ~ 40HRC
-
5
-0.004/-0.012
6
3.0
M5
2.0
DAFNNA6-P8-B2-L5
DAFNNA
External thread type-Roun...
SCM435
Quenching 35 ~ 40HRC
-
6
-0.004/-0.012
6
3.0
M6
3.0
DAFNNA8-P10-B2-L5
DAFNNA
External thread type-Roun...
SCM435
Quenching 35 ~ 40HRC
-
8
-0.005/-0.014
10
4.0
M8
3.5
DAFNNA10-P12-B3-L8
DAFNNA
External thread type-Roun...
SCM435
Quenching 35 ~ 40HRC
-
10
-0.005/-0.014
12
4.0
M10
4.0
DAFNNA12-P14-B3-L10
DAFNNA
External thread type-Roun...
SCM435
Quenching 35 ~ 40HRC
-
12
-0.005/-0.014
15
6.0
M12
6.0
DAFNNA16-P18-B5-L12
DAFNNA
External thread type-Roun...
SCM435
Quenching 35 ~ 40HRC
-
16
-0.006/-0.017
18
8.0
M16
8.0
DAFNNA20-P22-B5-L15
DAFNNA
External thread type-Roun...
SCM435
Quenching 35 ~ 40HRC
-
20
-0.007/-0.020
22
8.0
M20
9.0
DAFNND3-P4-B5-L5
DAFNND
External thread type-Poly...
SCM435
Quenching 35 ~ 40HRC
-
3
-0.002/-0.008
5
2.0
M3
1.5
DAFNND4-P5-B5-L5
DAFNND
External thread type-Poly...
SCM435
Quenching 35 ~ 40HRC
-
4
-0.004/-0.012
6
2.0
M4
2.0
DAFNND5-P6-B5-L5
DAFNND
External thread type-Poly...
SCM435
Quenching 35 ~ 40HRC
-
5
-0.004/-0.012
6
3.0
M5
2.0
DAFNND6-P8-B5-L5
DAFNND
External thread type-Poly...
SCM435
Quenching 35 ~ 40HRC
-
6
-0.004/-0.012
6
3.0
M6
3.0
DAFNND8-P10-B5-L5
DAFNND
External thread type-Poly...
SCM435
Quenching 35 ~ 40HRC
-
8
-0.005/-0.014
10
4.0
M8
3.5
DAFNND10-P12-B5-L8
DAFNND
External thread type-Poly...
SCM435
Quenching 35 ~ 40HRC
-
10
-0.005/-0.014
12
4.0
M10
4.0
DAFNND12-P14-B5-L10
DAFNND
External thread type-Poly...
SCM435
Quenching 35 ~ 40HRC
-
12
-0.005/-0.014
15
6.0
M12
6.0
DAFNND16-P18-B5-L12
DAFNND
External thread type-Poly...
SCM435
Quenching 35 ~ 40HRC
-
16
-0.006/-0.017
18
8.0
M16
8.0
DAFNND20-P22-B5-L15
DAFNND
External thread type-Poly...
SCM435
Quenching 35 ~ 40HRC
-
20
-0.007/-0.020
22
8.0
M20
9.0
DAFTNNA3-P4-B2-L5
DAFTNNA
External thread type-Roun...
SCM415/SCM420
Who is the anti-seepage t...
-
3
-0.002/-0.008
5
2.0
M3
1.5
DAFTNNA4-P5-B2-L5
DAFTNNA
External thread type-Roun...
SCM415/SCM420
Who is the anti-seepage t...
-
4
-0.004/-0.012
6
2.0
M4
2.0
DAFTNNA5-P6-B2-L5
DAFTNNA
External thread type-Roun...
SCM415/SCM420
Who is the anti-seepage t...
-
5
-0.004/-0.012
6
3.0
M5
2.0
DAFTNNA6-P8-B2-L5
DAFTNNA
External thread type-Roun...
SCM415/SCM420
Who is the anti-seepage t...
-
6
-0.004/-0.012
6
3.0
M6
3.0
DAFTNNA8-P10-B2-L5
DAFTNNA
External thread type-Roun...
SCM415/SCM420
Who is the anti-seepage t...
-
8
-0.005/-0.014
10
4.0
M8
3.5
DAFTNNA10-P12-B3-L8
DAFTNNA
External thread type-Roun...
SCM415/SCM420
Who is the anti-seepage t...
-
10
-0.005/-0.014
12
4.0
M10
4.0
DAFTNNA12-P14-B3-L10
DAFTNNA
External thread type-Roun...
SCM415/SCM420
Who is the anti-seepage t...
-
12
-0.005/-0.014
15
6.0
M12
6.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RK Multiline II - Lineareinheiten Place-Tec
RK Rose+Krieger
26.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성