您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Cylindrical Housing Eccentric Collar Inch Bore - Eccentric Collar Bearings Cylindrical Unit -(Normal Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXR Normal Duty
Cylindrical Unit
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxr_normal_duty/cylindrical_unit/cyl_sxr_asmtab.prj},{NB=131360},{SERIES=206},{BOD=2.4409},{SS=1-1/8},{SS1=1.125000},{PN=131360},{DESCRIPTION=CYL-SXR-102},{W=2.1},{A=1.77},{A1=1.770000},{B=0.94},{B1=0.940000},{C=1.63},{C1=1.630000},{D=3.500/3.498},{D1=3.500000},{L=1.75},{L1=1.750000},{PPATH=cyl_sxr_templ.prj},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
L
[Inch]
131356
205
7/8
131356
CYL-SXR-014
1.4
1.62
0.84
1.47
3.125/3.123
1.50
131357
205
15/16
131357
CYL-SXR-015
1.3
1.62
0.84
1.47
3.125/3.123
1.50
131358
205
1
131358
CYL-SXR-100
1.2
1.62
0.84
1.47
3.125/3.123
1.50
131359
206
1-1/16
131359
CYL-SXR-101
2.2
1.77
0.94
1.63
3.500/3.498
1.75
131360
206
1-1/8
131360
CYL-SXR-102
2.1
1.77
0.94
1.63
3.500/3.498
1.75
131361
206
1-3/16
131361
CYL-SXR-103
2.0
1.77
0.94
1.63
3.500/3.498
1.75
131363
207
1-1/4
131363
CYL-SXR-104
2.8
1.95
1.06
1.78
3.875/3.873
2.13
131364
207
1-5/16
131364
CYL-SXR-105
2.7
1.95
1.06
1.78
3.875/3.873
2.13
131365
207
1-3/8
131365
CYL-SXR-106
2.6
1.95
1.06
1.78
3.875/3.873
2.13
131366
207
1-7/16
131366
CYL-SXR-107
2.5
1.95
1.06
1.78
3.875/3.873
2.13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表