目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
CUP sealed blind rivet countersunk head aluminium - stainless steel A2
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
CUP sealed blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/cup_dicht_becherblindniete/cup_dicht_senkkopf_al_edelstahl_a2.prj},{NB=2121140950_0_0_4},{DA=4.0},{ART=2121140950},{KTXT=CUP Dicht-Becherblindniete, Senkkopf 120°},{MATD=Edelstahl A2 [1.4301]},{MATH=Aluminium},{F=0},{KB=0.0},{D1=4.0},{L=9.5},{D2=7.5},{K=0},{D=2.20},{P=≥ 27,0},{B=4.1},{S=1550},{Z=2100},{G=0.0000},{K1=0.0},{P1=27.0},{KBV=[2:5]},{EAN=4049337339649},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
2121132105
3.2
2121132105
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
3.2
10.5
6.0
0
1.70
≥ 27,0
3.3
1050
1200
4049337339397
83082000
ISO 7337
-
3 - 5
yes
2121132750
3.2
2121132750
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
3.2
7.5
6.0
0
1.70
≥ 27,0
3.3
1050
1200
4049337339441
83082000
ISO 7337
-
3 - 5
yes
2121132900
3.2
2121132900
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
3.2
9.0
6.0
0
1.70
≥ 27,0
3.3
1050
1200
4049337339496
83082000
ISO 7337
-
3 - 5
yes
2121140110
4.0
2121140110
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
4.0
11.0
7.5
0
2.20
≥ 27,0
4.1
1550
2100
4049337339540
83082000
ISO 7337
-
3 - 5
yes
2121140125
4.0
2121140125
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
4.0
12.5
7.5
0
2.20
≥ 27,0
4.1
1550
2100
4049337339595
83082000
ISO 7337
-
3 - 5
yes
2121140950
4.0
2121140950
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
4.0
9.5
7.5
0
2.20
≥ 27,0
4.1
1550
2100
4049337339649
83082000
ISO 7337
-
3 - 5
yes
2121148110
4.8
2121148110
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
4.8
11.0
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337339694
83082000
ISO 7337
-
3 - 5
yes
2121148125
4.8
2121148125
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
4.8
12.5
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337339748
83082000
ISO 7337
-
3 - 5
yes
2121148140
4.8
2121148140
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
4.8
14.0
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337339793
83082000
ISO 7337
-
3 - 5
yes
2121148155
4.8
2121148155
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
4.8
15.5
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337339847
83082000
ISO 7337
-
3 - 5
yes
2121148170
4.8
2121148170
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
4.8
17.0
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337339892
83082000
ISO 7337
-
3 - 5
yes
2121148190
4.8
2121148190
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
4.8
19.0
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337339946
83082000
ISO 7337
-
3 - 5
yes
2121148950
4.8
2121148950
CUP sealed blind rivet co...
Stainless steel A2 [1.430...
Aluminium
4.8
9.5
9.5
0
2.65
≥ 27,0
4.9
2100
3000
4049337339991
83082000
ISO 7337
-
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表