目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CTL.476-FP - 机翼型旋钮
Elesa+Ganter
紧固旋钮
CTL.476
CTL.476-FP
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/ctl_476/ctl_476_fp/ctl_476_fp.prj},{NB=Boss with threaded hole CTL.476/30 FP-M6},{PARTNUMBER=8715},{DESCRIPTION=CTL.476/30 FP-M6},{DIM01=32},{DIM02=20.0},{DIM03=13.0},{DIM04=11},{DIM05=5.5},{DIM06=6.5},{DIM07=M6},{DIM08=12},{WEIGHT=7},{D=6},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
b
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
D2
[mm]
DIM07
d6H
ⁿ/ₐ
DIM08
h
[mm]
WEIGHT
Weight
[g]
机翼型旋钮 CTL.476/30 FP-M6
8715
CTL.476/30 FP-M6
32
20.0
13.0
11
5.5
6.5
M6
12
7
机翼型旋钮 CTL.476/40 FP-M8
8745
CTL.476/40 FP-M8
40
24.5
15.5
14
7.5
9.0
M8
14
10
机翼型旋钮 CTL.476/48 FP-M10
8775
CTL.476/48 FP-M10
48
28.0
19.0
17
9.0
11.0
M10
16
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表