目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CT-FG-SST-p - Wing knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
CT-FG
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ct_fg/ct_fg_sst_p.prj},{NB=Wing knobs CT-FG.30 -SST-p-M6x20},{CODE=108033},{DESCRIPTION=CT-FG.30 -SST-p-M6x20},{DIM01=30},{DIM02=M6},{DIM03=15.5},{DIM04=28},{DIM05=8},{DIM06=20},{DIM07=7.0},{WEIGHT=-},{NDM=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
d2
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
s
[mm]
WEIGHT
Weight
[g]
Wing knobs CT-FG.25-SST-p...
108023
CT-FG.25-SST-p-M5x10
25
M5
13.0
24
6
10
6.5
-
Wing knobs CT-FG.25-SST-p...
108024
CT-FG.25-SST-p-M5x16
25
M5
13.0
24
6
16
6.5
-
Wing knobs CT-FG.25-SST-p...
108026
CT-FG.25-SST-p-M5x25
25
M5
13.0
24
6
25
6.5
-
Wing knobs CT-FG.30-SST-p...
108030
CT-FG.30-SST-p-M6x10
30
M6
15.5
28
8
10
7.0
-
Wing knobs CT-FG.30-SST-p...
108032
CT-FG.30-SST-p-M6x16
30
M6
15.5
28
8
16
7.0
-
Wing knobs CT-FG.30 -SST-...
108033
CT-FG.30 -SST-p-M6x20
30
M6
15.5
28
8
20
7.0
-
Wing knobs CT-FG.30-SST-p...
108034
CT-FG.30-SST-p-M6x25
30
M6
15.5
28
8
25
7.0
-
Wing knobs CT-FG.30-SST-p...
108035
CT-FG.30-SST-p-M6x30
30
M6
15.5
28
8
30
7.0
-
Wing knobs CT-FG.30-SST-p...
108041
CT-FG.30-SST-p-M8x16
30
M8
15.5
28
8
16
7.0
-
Wing knobs CT-FG.30-SST-p...
108042
CT-FG.30-SST-p-M8x20
30
M8
15.5
28
8
20
7.0
-
Wing knobs CT-FG.30-SST-p...
108043
CT-FG.30-SST-p-M8x25
30
M8
15.5
28
8
25
7.0
-
Wing knobs CT-FG.30-SST-p...
108044
CT-FG.30-SST-p-M8x30
30
M8
15.5
28
8
30
7.0
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表