目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CS-RPR. - Reprogrammable lock latches
Elesa+Ganter
闩锁
CS-RPR.
Powered by
CAD模型選擇
{elesa_ganter/latches/cs_rpr/cs_rpr_asmtab.prj},{NB=Reprogrammable lock latches CS-RPR.32-30(0)},{PARTNUMBER=421559},{DESCRIPTION=CS-RPR.32-30},{POS=0},{DIM01=32.0},{DIM02=30},{DIM03=30},{DIM04=25},{DIM05=5.5},{DIM06=16},{DIM07=40.5},{WEIGHT=85},{PRA=3},{PPATH=cs_rpr_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
H
[mm]
DIM02
l1
[mm]
DIM03
l2
[mm]
DIM04
D
[mm]
DIM05
h
[mm]
DIM06
l
[mm]
DIM07
L
[mm]
WEIGHT
重量
[g]
Reprogrammable lock latch...
421555
CS-RPR.32-20
32.0
20
20
25
9.5
16
37.5
65
Reprogrammable lock latch...
421557
CS-RPR.32-25
32.0
25
25
22
4.5
16
37.5
70
Reprogrammable lock latch...
421559
CS-RPR.32-30
32.0
30
30
25
5.5
16
40.5
85
Reprogrammable lock latch...
421575
CS-RPR.36-25
35.5
20
25
25
9.5
16
37.5
70
Reprogrammable lock latch...
421577
CS-RPR.36-30
35.5
25
30
22
4.5
16
37.5
75
Reprogrammable lock latch...
421579
CS-RPR.36-35
35.5
30
35
25
5.5
16
40.5
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表