magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRQS-I - 快插螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/crqs_2.prj},{NB=132332 CRQS-1/4-8-I},{TNR=132332},{TYP=CRQS-1/4-8-I},{R=R1/4},{D=8},{NDR=13.157},{A=11},{B=31.4},{L=25.4},{C=21.9},{HEX=6},{P=14},{Z=13.5},{CNSMASSEXACT=0.0150},{VERS=2},{GTIN=4052568068554}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
R
气接口 1
ⁿ/ₐ
D
气接口 2
[mm]
A
[mm]
B
[mm]
L
[mm]
C
[mm]
HEX
[mm]
P
[mm]
Z
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
132328 CRQS-M5-4-I
132328
CRQS-M5-4-I
M5
4
3
22.9
19.9
18.4
2
10
9.8
0.0050
4052568027933
132329 CRQS-M5-6-I
132329
CRQS-M5-6-I
M5
6
3
25.1
22.1
19.6
2
12
11.5
0.0077
4052568027940
132330 CRQS-1/8-6-I
132330
CRQS-1/8-6-I
R1/8
6
8
26.1
22.2
19.6
4
12
11.5
0.0084
4052568027957
132331 CRQS-1/8-8-I
132331
CRQS-1/8-8-I
R1/8
8
8
30.4
26.5
21.9
5
14
13.5
0.0120
4052568068547
132332 CRQS-1/4-8-I
132332
CRQS-1/4-8-I
R1/4
8
11
31.4
25.4
21.9
6
14
13.5
0.0150
4052568068554
132333 CRQS-1/4-10-I
132333
CRQS-1/4-10-I
R1/4
10
11
36.0
30.0
25.5
6
17
16.5
0.0210
4052568068561
132334 CRQS-3/8-10-I
132334
CRQS-3/8-10-I
R3/8
10
12
34.0
27.7
25.5
6
17
16.5
0.0240
4052568068578
132335 CRQS-3/8-12-I
132335
CRQS-3/8-12-I
R3/8
12
12
36.4
30.1
27.4
8
20
19.5
0.0280
4052568068585
132336 CRQS-1/2-12-I
132336
CRQS-1/2-12-I
R1/2
12
15
39.4
31.2
27.4
8
22
19.5
0.0450
4052568068592
132337 CRQS-1/2-16-I
132337
CRQS-1/2-16-I
R1/2
16
15
46.7
38.6
32.7
12
24
23.4
0.0470
4052568116439
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表