您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting pins - Connecting pins leaf chains ISO 4347
Wippermann
Leaf chains
Leaf chains type series LL according to DIN ISO 4347
Connecting pins
Powered by
CAD模型選擇
{wippermann/flyerketten/flyerketten_reihe_ll_nach_iso_4347/verbindungsbolzen/vb_fk_reihe_ll_nach_iso_4347.prj},{NB=0660 F312 0000},{CNSORDERNO=0660 F312 0000},{INFO=PDF Katalog},{AUS=Standard},{WIP=F 312},{ISO=LL 2022},{P=31.750},{LK=2 x 2},{L1=16.4},{L2=27.2},{D2=10.19},{D4=3.4},{ECLASS=23-17-04-01},{ZTNR=73151900},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
LK
Lacing
ⁿ/ₐ
L1
Inner distance between splint pins
[mm]
L2
Width over pin
[mm]
D2
Pin Ø max.
[mm]
D4
Cottered pin diameter
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
0660 F122 0000
0660 F122 0000
Standard chain
F 122
LL 0822
2 x 2
6.8
13.0
4.45
1.6
23-17-04-01
73151900
0660 F124 0000
0660 F124 0000
Standard chain
F 124
LL 0844
4 x 4
13.6
19.8
4.45
1.6
23-17-04-01
73151900
0660 F126 0000
0660 F126 0000
Standard chain
F 126
LL 0866
6 x 6
20.4
26.6
4.45
1.6
23-17-04-01
73151900
0660 F152 0000
0660 F152 0000
Standard chain
F 152
LL 1022
2 x 2
7.4
13.6
5.08
1.6
23-17-04-01
73151900
0660 F154 0000
0660 F154 0000
Standard chain
F 154
LL 1044
4 x 4
14.8
21.0
5.08
1.6
23-17-04-01
73151900
0660 F156 0000
0660 F156 0000
Standard chain
F 156
LL 1066
6 x 6
21.8
28.0
5.08
1.6
23-17-04-01
73151900
0660 F192 0000
0660 F192 0000
Standard chain
F 192
LL 1222
2 x 2
8.0
14.2
5.72
1.6
23-17-04-01
73151900
0660 F194 0000
0660 F194 0000
Standard chain
F 194
LL 1244
4 x 4
15.4
21.6
5.72
1.6
23-17-04-01
73151900
0660 F196 0000
0660 F196 0000
Standard chain
F 196
LL 1266
6 x 6
22.9
29.1
5.72
1.6
23-17-04-01
73151900
0660 F252 0000
0660 F252 0000
Standard chain
F 252
LL 1622
2 x 2
13.0
23.8
8.28
3.4
23-17-04-01
73151900
0660 F254 0000
0660 F254 0000
Standard chain
F 254
LL 1644
4 x 4
25.9
36.7
8.28
3.4
23-17-04-01
73151900
0660 F256 0000
0660 F256 0000
Standard chain
F 256
LL 1666
6 x 6
38.0
48.8
8.28
3.4
23-17-04-01
73151900
0660 F258 0000
0660 F258 0000
Standard chain
F 258
LL 1688
8 x 8
51.0
61.8
8.28
3.4
23-17-04-01
73151900
0660 F312 0000
0660 F312 0000
Standard chain
F 312
LL 2022
2 x 2
16.4
27.2
10.19
3.4
23-17-04-01
73151900
0660 F314 0000
0660 F314 0000
Standard chain
F 314
LL 2044
4 x 4
32.4
43.2
10.19
3.4
23-17-04-01
73151900
0660 F316 0000
0660 F316 0000
Standard chain
F 316
LL 2066
6 x 6
48.5
59.3
10.19
3.4
23-17-04-01
73151900
0660 F318 0000
0660 F318 0000
Standard chain
F 318
LL 2088
8 x 8
64.8
75.6
10.19
3.4
23-17-04-01
73151900
0660 F382 0000
0660 F382 0000
Standard chain
F 382
LL 2422
2 x 2
21.3
33.7
14.63
4.2
23-17-04-01
73151900
0660 F384 0000
0660 F384 0000
Standard chain
F 384
LL 2444
4 x 4
42.4
54.8
14.63
4.2
23-17-04-01
73151900
0660 F386 0000
0660 F386 0000
Standard chain
F 386
LL 2466
6 x 6
63.5
75.9
14.63
4.2
23-17-04-01
73151900
0660 F388 0000
0660 F388 0000
Standard chain
F 388
LL 2488
8 x 8
84.8
97.2
14.63
4.2
23-17-04-01
73151900
0660 F502 0000
0660 F502 0000
Standard chain
F 502
LL 3222
2 x 2
25.5
37.9
17.81
4.2
23-17-04-01
73151900
0660 F504 0000
0660 F504 0000
Standard chain
F 504
LL 3244
4 x 4
50.5
62.9
17.81
4.2
23-17-04-01
73151900
0660 F506 0000
0660 F506 0000
Standard chain
F 506
LL 3266
6 x 6
75.5
87.9
17.81
4.2
23-17-04-01
73151900
0660 F508 0000
0660 F508 0000
Standard chain
F 508
LL 3288
8 x 8
100.7
113.0
17.81
4.2
23-17-04-01
73151900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表