slovenčina
English
Conical spiral toothed gears 1:2 module 3,5
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Spiral toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_spiral_toothed_gears/conical_spiral_t_g_r1_2_mod_3_5.prj},{NB=F19242},{NAME=Conical spiral toothed gear module 3,5 Z16 1:2},{MODULE=3.5},{Z=16},{CNSORDERNO=F19242},{SD=L},{DE=63.2},{DP=56},{A=33.3},{F=18},{DN=48},{D1=15},{DM=72},{L=30.5},{LM=14},{KG=0.42},{DNX=48.000},{ANGLE=63.500},{ANGLE1=50.0},{ANGLE2=-25.0},{ANGLE3=15.0},{DEX=8.500},{RX=40.000},{WT=3.1},{ANGLEX1=26.565},{CNSORDERNO2=462035016}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
NAME
Name
ⁿ/ₐ
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
L
[mm]
LM
Lm
[mm]
KG
[kg]
F19242
Conical spiral toothed ge...
3.5
16
F19242
63.2
56
33.3
18
48
15
72
30.5
14
0.42
F19243
Conical spiral toothed ge...
3.5
32
F19243
113.7
112
39.1
18
70
20
58
34.0
19
1.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表