目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - openable from both sides - for particularly demanding applications
igus
E-Ketten®
System E4/00 Energy Chains
Series 380
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_00_e_ketten/serie_380/einzelteile/kg_e4_00_s380_asmtab.prj},{NB=380.20 },{INFO=INFO},{BI=200},{BA=226},{BINDEX=20},{PPATH=assemblies/kg_e4_00_s380_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
380.05
380.05
50
76
380.06
380.06
68
94
380.07
380.07
75
101
380.087
380.087
87
114
380.10
380.10
100
126
380.11
380.11
108
134
380.112
380.112
112
139
380.12
380.12
125
151
380.137
380.137
137
164
380.15
380.15
150
176
380.162
380.162
162
189
380.17
380.17
168
194
380.18
380.18
175
201
380.187
380.187
187
214
380.20
380.20
200
226
380.212
380.212
212
239
380.23
380.23
225
251
380.237
380.237
237
264
380.25
380.25
250
276
380.262
380.262
262
289
380.28
380.28
275
301
380.29
380.29
287
314
380.30
380.30
300
326
380.312
380.312
312
339
380.325
380.325
325
351
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表