目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - openable from both sides - for almost all applications
igus
E-Ketten®
System E4/00 Energy Chains
Series 410
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_00_e_ketten/serie_410/einzelteile/kg_e4_00_s410_asmtab.prj},{NB=410.30 },{INFO=INFO},{BI=300},{BA=334},{BINDEX=30},{PPATH=assemblies/kg_e4_00_s410_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
410.05
410.05
50
84
410.06
410.06
65
99
410.07
410.07
75
109
410.08
410.08
87
121
410.10
410.10
100
134
410.11
410.11
112
147
410.12
410.12
125
159
410.13
410.13
137
172
410.15
410.15
150
184
410.16
410.16
162
197
410.17
410.17
175
209
410.18
410.18
187
222
410.20
410.20
200
234
410.21
410.21
212
247
410.22
410.22
225
259
410.23
410.23
237
272
410.25
410.25
250
284
410.26
410.26
262
297
410.27
410.27
275
309
410.28
410.28
287
322
410.30
410.30
300
334
410.31
410.31
312
347
410.32
410.32
325
359
410.33
410.33
337
372
410.35
410.35
350
384
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表