您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - Crossbars removable along the inner and outer radius
igus
E-Ketten®
System E4/light Energy Chains
Series 15250
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_light_e_ketten/serie_15250/einzelteile/kg_e4_light_s15250_asmtab.prj},{NB=15250.20},{INFO=INFO},{BIND=20},{BI=200},{BA=226},{PPATH=assemblies/kg_e4_light_s15250_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
15250.05
15250.05
50
76
15250.06
15250.06
68
94
15250.07
15250.07
75
101
15250.087
15250.087
87
114
15250.10
15250.10
100
126
15250.11
15250.11
108
134
15250.112
15250.112
112
139
15250.12
15250.12
125
151
15250.137
15250.137
137
164
15250.15
15250.15
150
176
15250.162
15250.162
162
189
15250.17
15250.17
168
194
15250.18
15250.18
175
201
15250.187
15250.187
187
214
15250.20
15250.20
200
226
15250.212
15250.212
212
239
15250.23
15250.23
225
251
15250.237
15250.237
237
264
15250.25
15250.25
250
276
15250.262
15250.262
262
289
15250.28
15250.28
275
301
15250.29
15250.29
287
314
15250.30
15250.30
300
326
15250.312
15250.312
312
339
15250.325
15250.325
325
351
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表