目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHA-5 - Screw-on hinge - With threaded insert - Swivel angle 225°. Simplified drawing
HPC
Conveyor and assembly parts
Square tube structures
Screwed hinges
Powered by
CAD模型選擇
{hpc/v5/square_tube_structures/screw_in_hings/cha5.prj},{NB=hpc_CHA225-300},{REF=CHA225-30},{ROT=0},{A=30},{B=15},{C=18},{D=11},{E=19},{F=25},{G=36},{M=M5},{M1=5},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=cha5_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
M
[mm]
REP
View
ⁿ/ₐ
HPC - CHA225-30
CHA225-30
30
15
18
11
19
25
36
M5
Simplified view
HPC - CHA225-54
CHA225-54
54
30
21
13
22
29
42
M6
Simplified view
HPC - CHA225-78
CHA225-78
78
42
31
16
29
40
62
M8
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表