目錄: Tata Steel
Created: 15.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Tata Steel
CH - Catnic Cavity Wall Lintels
Tata Steel
Tata Steel Construction
Catnic
Cavity Wall Lintels
Powered by
CAD模型選擇
{tata_steel/tata_steel_construction/catnic/cavity_wall_lintels/ch.prj},{NB=CH90/125 x 2400mmarchitecture300},{IDNR=},{PCX=CH90/125},{LODDEST=architecture},{LODLEVEL=300},{SL=2400},{H=157},{WC=Cavity Wall},{OL=100 - 105},{C=90 - 105},{IL=125 -140},{LD=Heavy Duty},{P=6},{L=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PC
Product Code
ⁿ/ₐ
SL
Standard Lengths
ⁿ/ₐ
H
Nominal height h
[mm]
WC
Wall Construction
ⁿ/ₐ
OL
Outer Leaf
[mm]
C
Cavity
[mm]
IL
Inner Leaf
[mm]
LD
Loading Details
ⁿ/ₐ
L
ⁿ/ₐ
CH50/100 x 900mmarchitect...
CH50/100 x 900mm
900
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/100 x 1050mmarchitec...
CH50/100 x 1050mm
1050
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/100 x 1200mmarchitec...
CH50/100 x 1200mm
1200
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/100 x 1350mmarchitec...
CH50/100 x 1350mm
1350
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/100 x 1500mmarchitec...
CH50/100 x 1500mm
1500
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/100 x 1650mmarchitec...
CH50/100 x 1650mm
1650
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/100 x 1800mmarchitec...
CH50/100 x 1800mm
1800
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/100 x 1950mmarchitec...
CH50/100 x 1950mm
1950
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/100 x 2100mmarchitec...
CH50/100 x 2100mm
2100
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/100 x 2250mmarchitec...
CH50/100 x 2250mm
2250
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/100 x 2400mmarchitec...
CH50/100 x 2400mm
2400
157
Cavity Wall
100 - 105
50 - 65
100 - 115
Heavy Duty
CH50/125 x 900mmarchitect...
CH50/125 x 900mm
900
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH50/125 x 1050mmarchitec...
CH50/125 x 1050mm
1050
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH50/125 x 1200mmarchitec...
CH50/125 x 1200mm
1200
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH50/125 x 1350mmarchitec...
CH50/125 x 1350mm
1350
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH50/125 x 1500mmarchitec...
CH50/125 x 1500mm
1500
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH50/125 x 1650mmarchitec...
CH50/125 x 1650mm
1650
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH50/125 x 1800mmarchitec...
CH50/125 x 1800mm
1800
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH50/125 x 1950mmarchitec...
CH50/125 x 1950mm
1950
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH50/125 x 2100mmarchitec...
CH50/125 x 2100mm
2100
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH50/125 x 2250mmarchitec...
CH50/125 x 2250mm
2250
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH50/125 x 2400mmarchitec...
CH50/125 x 2400mm
2400
157
Cavity Wall
100 - 105
50 - 65
125 -140
Heavy Duty
CH70/100 x 900mmarchitect...
CH70/100 x 900mm
900
157
Cavity Wall
100 - 105
70 - 85
100 - 115
Heavy Duty
CH70/100 x 1050mmarchitec...
CH70/100 x 1050mm
1050
157
Cavity Wall
100 - 105
70 - 85
100 - 115
Heavy Duty
CH70/100 x 1200mmarchitec...
CH70/100 x 1200mm
1200
157
Cavity Wall
100 - 105
70 - 85
100 - 115
Heavy Duty
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Typ 33 K - Kompaktheizkörper
COSMO
02.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表