CG1 ROD NT-CG1 - Rod End Nut
SMC
bp2_standard_air_cylinder
CLG1 Fine Lock Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/clg1/accessories/rod_nt-cg1.prj},{NB=NT-G04-CG1},{ORDERNO=NT-G04},{BORE=40},{SD=M14x1.5},{DN=14},{DP=1.50},{H1=8},{B1=19},{C=21.9},{D=18.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
BORE
Bore
[mm]
SD
d
[mm]
H1
[mm]
B1
[mm]
C
[mm]
D
[mm]
NT-02
NT-02
20
M8x1.25
5
13
15.0
12.5
NT-03
NT-03
25,32
M10x1.25
6
17
19.6
16.5
NT-G04
NT-G04
40
M14x1.5
8
19
21.9
18.0
NT-05
NT-05
50,63
M18x1.5
11
27
31.2
26.0
NT-08
NT-08
80
M22x1.5
13
32
37.0
31.0
NT-10
NT-10
100
M26x1.5
16
41
47.3
39.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表