CE54AA - Rubber shock absorber - one end internal thread
HEFA
41-cushioning
Powered by
CAD모델 선택
{hefa/41-cushioning/ce54aa.prj},{NB=CE54AA-3025-M8-D30},{SC=CE54AA},{TYPE=One end internal thread/economy type/cylindrical type},{RBM=Natural rubber},{MMP=S45C},{RH=Shaw A60 °},{ST=Galvanization},{SP=3025},{M=M8},{MM=8},{D=30},{H=25},{L=8},{OL=40},{OCR=2.0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
RBM
Rubber body material
ⁿ/ₐ
MMP
Material of metal parts
ⁿ/ₐ
RH
Rubber hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
SP
Specifications
ⁿ/ₐ
M
ⁿ/ₐ
D
[mm]
H
[mm]
L
[mm]
OL
Optimal load
[kg]
OCR
optimum compression ratio
[mm]
CE54AA-0808-M3-D8
CE54AA-0808-M3-D8
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
0808
M3
8
8
3
8
1.5
CE54AA-1010-M4-D10
CE54AA-1010-M4-D10
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
1010
M4
10
10
4
10
2.0
CE54AA-1510-M4-D15
CE54AA-1510-M4-D15
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
1510
M4
15
10
4
18
2.0
CE54AA-1515-M4-D15
CE54AA-1515-M4-D15
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
1515
M4
15
15
4
18
2.0
CE54AA-1520-M4-D15
CE54AA-1520-M4-D15
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
1520
M4
15
20
4
18
2.0
CE54AA-2015-M6-D20
CE54AA-2015-M6-D20
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
2015
M6
20
15
6
25
2.0
CE54AA-2020-M6-D20
CE54AA-2020-M6-D20
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
2020
M6
20
20
6
25
2.0
CE54AA-2520-M6-D25
CE54AA-2520-M6-D25
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
2520
M6
25
20
6
33
2.0
CE54AA-2525-M6-D25
CE54AA-2525-M6-D25
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
2525
M6
25
25
6
33
2.0
CE54AA-3020-M8-D30
CE54AA-3020-M8-D30
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
3020
M8
30
20
8
40
2.0
CE54AA-3025-M8-D30
CE54AA-3025-M8-D30
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
3025
M8
30
25
8
40
2.0
CE54AA-3030-M8-D30
CE54AA-3030-M8-D30
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
3030
M8
30
30
8
50
2.5
CE54AA-4020-M8-D40
CE54AA-4020-M8-D40
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
4020
M8
40
20
8
48
2.0
CE54AA-4030-M8-D40
CE54AA-4030-M8-D40
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
4030
M8
40
30
8
60
2.5
CE54AA-4040-M8-D40
CE54AA-4040-M8-D40
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
4040
M8
40
40
8
72
3.0
CE54AA-5020-M10-D50
CE54AA-5020-M10-D50
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
5020
M10
50
20
10
56
2.0
CE54AA-5030-M10-D50
CE54AA-5030-M10-D50
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
5030
M10
50
30
10
70
2.5
CE54AA-5040-M10-D50
CE54AA-5040-M10-D50
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
5040
M10
50
40
10
85
3.0
CE54AA-5050-M10-D50
CE54AA-5050-M10-D50
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
5050
M10
50
50
10
85
3.0
CE54AA-6030-M12-D60
CE54AA-6030-M12-D60
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
6030
M12
60
30
12
110
2.5
CE54AA-6040-M12-D60
CE54AA-6040-M12-D60
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
6040
M12
60
40
12
110
2.5
CE54AA-6060-M12-D60
CE54AA-6060-M12-D60
CE54AA
One end internal thread/e...
Natural rubber
S45C
Shaw A60 °
Galvanization
6060
M12
60
60
12
432
3.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성