CE22 - Polyurethane shock absorber material - Collar hot adhesive type
HEFA
41-cushioning
Powered by
CAD모델 선택
{hefa/41-cushioning/ce22_asmtab.prj},{NB=CE22HA-D25-L20-M8},{SC=CE22HA},{TYPE=Collar hot adhesive type},{PM=Ether polyurethane},{GM=SUS304},{HA=Shaw A95},{COLOUR=natural color},{D=25},{L=20},{ST1=20,25},{M=M8},{MM=8},{DD=9.0},{D2=11.5},{D1=14.5},{T=2},{H=8},{INFOTEXT=website},{PPATH=ce22/../ce22/assemblies/ce22_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
PM
Polyurethane material
ⁿ/ₐ
GM
Material of gasket
ⁿ/ₐ
HA
Hardness
ⁿ/ₐ
COLOUR
colour
ⁿ/ₐ
D
[mm]
M
Applicable screws
ⁿ/ₐ
DD
d
[mm]
D2
d2
[mm]
D1
d1
[mm]
T
[mm]
H
[mm]
CE22GA-D15-L12-M3
CE22GA-D15-L12-M3
CE22GA
Collar hot adhesive type
Ether polyurethane
SUS304
Shaw A90
natural color
15
M3
3.5
5.5
7.5
2
5
CE22GA-D15-L15-M4
CE22GA-D15-L15-M4
CE22GA
Collar hot adhesive type
Ether polyurethane
SUS304
Shaw A90
natural color
15
M4
4.5
6.5
8.5
2
5
CE22GA-D20-L20-M5
CE22GA-D20-L20-M5
CE22GA
Collar hot adhesive type
Ether polyurethane
SUS304
Shaw A90
natural color
20
M5
5.5
8.0
10.0
2
7
CE22GA-D25-L20-M6
CE22GA-D25-L20-M6
CE22GA
Collar hot adhesive type
Ether polyurethane
SUS304
Shaw A90
natural color
25
M6
6.6
9.0
12.0
2
8
CE22GA-D25-L20-M8
CE22GA-D25-L20-M8
CE22GA
Collar hot adhesive type
Ether polyurethane
SUS304
Shaw A90
natural color
25
M8
9.0
11.5
14.5
2
8
CE22HA-D15-L12-M3
CE22HA-D15-L12-M3
CE22HA
Collar hot adhesive type
Ether polyurethane
SUS304
Shaw A95
natural color
15
M3
3.5
5.5
7.5
2
5
CE22HA-D15-L15-M4
CE22HA-D15-L15-M4
CE22HA
Collar hot adhesive type
Ether polyurethane
SUS304
Shaw A95
natural color
15
M4
4.5
6.5
8.5
2
5
CE22HA-D20-L20-M5
CE22HA-D20-L20-M5
CE22HA
Collar hot adhesive type
Ether polyurethane
SUS304
Shaw A95
natural color
20
M5
5.5
8.0
10.0
2
7
CE22HA-D25-L20-M6
CE22HA-D25-L20-M6
CE22HA
Collar hot adhesive type
Ether polyurethane
SUS304
Shaw A95
natural color
25
M6
6.6
9.0
12.0
2
8
CE22HA-D25-L20-M8
CE22HA-D25-L20-M8
CE22HA
Collar hot adhesive type
Ether polyurethane
SUS304
Shaw A95
natural color
25
M8
9.0
11.5
14.5
2
8
CE22JA-D15-L12-M3
CE22JA-D15-L12-M3
CE22JA
Collar hot adhesive type
Ester polyurethane
SUS304
Shaw A50
natural color
15
M3
3.5
5.5
7.5
2
5
CE22JA-D15-L15-M4
CE22JA-D15-L15-M4
CE22JA
Collar hot adhesive type
Ester polyurethane
SUS304
Shaw A50
natural color
15
M4
4.5
6.5
8.5
2
5
CE22JA-D20-L20-M5
CE22JA-D20-L20-M5
CE22JA
Collar hot adhesive type
Ester polyurethane
SUS304
Shaw A50
natural color
20
M5
5.5
8.0
10.0
2
7
CE22JA-D25-L20-M6
CE22JA-D25-L20-M6
CE22JA
Collar hot adhesive type
Ester polyurethane
SUS304
Shaw A50
natural color
25
M6
6.6
9.0
12.0
2
8
CE22JA-D25-L20-M8
CE22JA-D25-L20-M8
CE22JA
Collar hot adhesive type
Ester polyurethane
SUS304
Shaw A50
natural color
25
M8
9.0
11.5
14.5
2
8
CE22KA-D15-L12-M3
CE22KA-D15-L12-M3
CE22KA
Collar hot adhesive type
Ester polyurethane
SUS304
Shaw A70
natural color
15
M3
3.5
5.5
7.5
2
5
CE22KA-D15-L15-M4
CE22KA-D15-L15-M4
CE22KA
Collar hot adhesive type
Ester polyurethane
SUS304
Shaw A70
natural color
15
M4
4.5
6.5
8.5
2
5
CE22KA-D20-L20-M5
CE22KA-D20-L20-M5
CE22KA
Collar hot adhesive type
Ester polyurethane
SUS304
Shaw A70
natural color
20
M5
5.5
8.0
10.0
2
7
CE22KA-D25-L20-M6
CE22KA-D25-L20-M6
CE22KA
Collar hot adhesive type
Ester polyurethane
SUS304
Shaw A70
natural color
25
M6
6.6
9.0
12.0
2
8
CE22KA-D25-L20-M8
CE22KA-D25-L20-M8
CE22KA
Collar hot adhesive type
Ester polyurethane
SUS304
Shaw A70
natural color
25
M8
9.0
11.5
14.5
2
8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
USBYS, UHBYS, UMBYS, ULBYS, UEHBYS, UEMBYS, NBBYS, UNBYS - Threaded Urethan...
Misumi
30.06.2021
AZCS, AZCH, AZCM, AZCL, AZECH, AZECM, AZCHH, AZCS-M, AZCH-M, AZCM-M, AZCL-M...
Misumi
30.06.2021
AZKSS, AZKHS, AZKMS, AZKLS - Urethane Baked Bumpers - Collar Baked
Misumi
30.06.2021
AZFS, AZFH, AZFM, AZFL, AZFY, AZFHE, AZFME, AZFLE, ZVULFH, ZVULFM, AZEFH, A...
Misumi
30.06.2021
USBKS, UHBKS, UMBKS, ULBKS, UEHBKS, UEMBKS, NBBKS, NSBKS - Threaded Urethan...
Misumi
30.06.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성