您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
Casters
Conveyer & Caster
MedCaster
Powered by
CAD模型選擇
DW - Dual Wheel (to 220 lb/ea)
07.10.2021
TW - Twin Wheel (to 180 lb/ea)
07.10.2021
GT - Grey Tech (to 225 lb/ea)
07.10.2021
DN - NeoTeq Dual (to 300 lb/ea)
07.10.2021
CN18 Series (to 175 lb/ea)
07.10.2021
RZ - Razer (to 165 lb/ea)
07.10.2021
CH32 - Chrome Hosp. (to 260 lb/ea)
07.10.2021
CX - Chrome Hosp. (to 300 lb/ea)
07.10.2021
CP - Nylon Hosp. (to 275 lb/ea)
07.10.2021
SS - Stainless Steel (to 1000 lb/ea)
07.10.2021
SX - SS Hosp. (to 300 lb/ea)
07.10.2021
NS - Nylon Stainless (to 300 lb/ea)
07.10.2021
NM - Non-Magnetic (to 200 lb/ea)
07.10.2021
NA - Anti-Static (to 264 lb/ea)
07.10.2021
R364/367 Anti-St. (to 220 lb/ea)
07.10.2021
TA - Anti-Static (to 246 lb/ea)
07.10.2021
PT - Primacy Twin (to 330 lb/ea)
07.10.2021
TW - Twin Tech (to 297 lb/ea)
07.10.2021
PS - Primacy (to 330 lb/ea)
07.10.2021
PC - Primacy Cover (to 264 lb/ea)
07.10.2021
PP - 'PC' Precision (to 264 lb/ea)
07.10.2021
R364/367 (to 220 lb/ea)
07.10.2021
R390 (to 220 lb/ea)
07.10.2021
R391 (to 264 lb/ea)
07.10.2021
R399 - Nimbus (to 330 lb/ea)
07.10.2021
AV - Avant
07.10.2021
Twin-Med TM (to 246 lb/ea)
07.10.2021
GRX Hi-Perf. (to 220 lb/ea)
07.10.2021
Next Generation (to 300 lb/ea)
07.10.2021
Optimus (to 140 lb/ea)
07.10.2021
Twin-Med (to 246 lb/ea)
07.10.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.