cad - Conical roller bearings - single row type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/cad.prj},{NB=CAD-32008},{SC=CAD},{TYPE=Standard type},{MT=bearing steel SUJ2},{BEARING=32008},{D=40},{DD=68},{T=19.00},{B=19},{C=14.5},{CR=50},{COR=65.5},{ES=5300},{ESO=7100},{A=15},{DA=45.5},{DB=46},{DDA=62.5},{R=1.0},{R1=1.0},{WEIGHT=273},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
BEARING
bearing
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
T
[mm]
B
[mm]
C
[mm]
CR
Basic rated load Cr (dynamic)
[KN]
COR
Basic rated load Cor (static)
[KN]
ES
Extreme speed grease lubrication
[rpm]
ESO
Extreme speed oil lubrication
[rpm]
A
Action point a
[rpm]
DA
da(min)
[mm]
DB
db(max)
[mm]
DDA
Da(max)
[mm]
R
r(min)
[mm]
R1
r1(max)
[mm]
WEIGHT
weight
[g]
CAD-30302
CAD-30302
CAD
Standard type
bearing steel SUJ2
30302
15
42
14.25
13
11.0
223.2
21.6
9900
13000
9.6
20.5
22
36.5
1.0
1.0
94
CAD-30203
CAD-30203
CAD
Standard type
bearing steel SUJ2
30203
17
40
13.25
12
11.0
20.91
21.92
9900
13000
9.9
22.5
23
34.5
1.0
1.0
78
CAD-30303
CAD-30303
CAD
Standard type
bearing steel SUJ2
30303
17
47
15.25
14
12.0
28.9
27.2
9000
12000
10.4
22.5
24
41.5
1.0
1.0
129
CAD-32004
CAD-32004
CAD
Standard type
bearing steel SUJ2
32004
20
42
15.00
15
12.0
24.9
27.9
9500
13000
10.5
24.5
25
37.5
0.6
0.6
97
CAD-30204
CAD-30204
CAD
Standard type
bearing steel SUJ2
30204
20
47
15.25
14
12.0
28.49
30.6
8800
12000
11.2
25.5
27
41.5
1.0
1.0
124
CAD-32204
CAD-32204
CAD
Standard type
bearing steel SUJ2
32204
20
47
19.25
18
15.0
36.5
39.5
8800
12000
12.5
25.5
26
41.5
1.0
1.0
160
CAD-30304
CAD-30304
CAD
Standard type
bearing steel SUJ2
30304
20
52
16.25
15
13.0
35.5
34
8000
11000
11.1
31.0
27
44.0
1.5
1.5
165
CAD-32005
CAD-32005
CAD
Standard type
bearing steel SUJ2
32005
25
47
15.00
15
11.5
27.8
33.5
8000
11000
12
29.5
30
42.5
0.6
0.6
114
CAD-30205
CAD-30205
CAD
Standard type
bearing steel SUJ2
30205
25
52
16.25
15
13.0
32.67
36.97
7300
10000
12.5
30.5
31
46.5
1.0
1.0
151
CAD-32205
CAD-32205
CAD
Standard type
bearing steel SUJ2
32205
25
52
19.25
18
16.0
42
47
7300
9810
14
305.0
31
46.5
1.0
1.0
187
CAD-30305
CAD-30305
CAD
Standard type
bearing steel SUJ2
30305
25
62
18.25
17
15.0
48.5
48.1
6700
8900
13
33.5
34
54.0
1.5
1.5
263
CAD-32009
CAD-32009
CAD
Standard type
bearing steel SUJ2
32009
45
75
20.00
20
15.5
57.5
76.5
4800
6400
16.5
50.5
51
69.5
1.0
1.0
346
CAD-30206
CAD-30206
CAD
Standard type
bearing steel SUJ2
30206
30
62
17.25
16
14.0
43.58
50.48
6300
8400
13.8
35.5
37
56.5
1.0
1.0
229
CAD-32206
CAD-32206
CAD
Standard type
bearing steel SUJ2
32206
30
62
221.25
20
17.0
54.5
64
6300
8400
15.5
35.5
37
56.5
1.0
1.0
301
CAD-30306
CAD-30306
CAD
Standard type
bearing steel SUJ2
30306
30
72
20.75
19
16.0
60
63.1
5700
7600
15.3
38.5
40
63.5
1.5
1.5
387
CAD-32007
CAD-32007
CAD
Standard type
bearing steel SUJ2
32007
35
62
18.00
18
14.0
41.5
52.5
6100
8100
15.5
40.5
40
56.5
1.0
1.0
224
CAD-30207
CAD-30207
CAD
Standard type
bearing steel SUJ2
30207
35
72
18.25
17
15.0
54.28
63.47
5500
7400
15.3
43.5
44
63.5
1.5
1.5
328
CAD-32207
CAD-32207
CAD
Standard type
bearing steel SUJ2
32207
35
72
24.25
23
19.0
72.5
87
5500
7400
17.5
43.5
43
63.5
1.5
1.5
457
CAD-30307
CAD-30307
CAD
Standard type
bearing steel SUJ2
30307
35
80
22.75
21
18.0
75.3
82.3
5000
6700
16.8
45.0
45
71.5
2.0
1.5
515
CAD-32008
CAD-32008
CAD
Standard type
bearing steel SUJ2
32008
40
68
19.00
19
14.5
50
65.5
5300
7100
15
45.5
46
62.5
1.0
1.0
273
CAD-30208
CAD-30208
CAD
Standard type
bearing steel SUJ2
30208
40
80
19.25
18
16.0
62.95
73.92
4900
6600
16.9
48.5
49
71.5
1.5
1.5
419
CAD-32208
CAD-32208
CAD
Standard type
bearing steel SUJ2
32208
40
80
24.75
23
19.0
79.5
93.5
4900
6600
19
48.5
48
71.5
1.5
1.5
558
CAD-30308
CAD-30308
CAD
Standard type
bearing steel SUJ2
30308
40
90
25.25
23
20.0
91.5
107.6
4400
5900
19.5
50.0
52
81.5
2.0
1.5
747
CAD-32006
CAD-32006
CAD
Standard type
bearing steel SUJ2
32006
30
55
17.00
17
13.0
37.5
46.5
6900
9200
13.5
35.5
35
49.5
1.0
1.0
166
CAD-30209
CAD-30209
CAD
Standard type
bearing steel SUJ2
30209
45
85
20.75
19
16.0
67.84
83.58
4400
6000
18.6
53.5
54
76.5
1.5
1.5
474
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CA2-S - Trunnion bracket
SMC
27.10.2020
Centre support - V - Accessories
Norgren
10.01.2024
CBE-30-3030 - 30中心孔6.8系列铝型材--连接件-压铸角铝30B系列
A&T-3D Gallery
24.04.2024
I - I Type Single Knuckle Joint
SMC
27.10.2020
AB-CBB - CBB rear hinge(CBB)
CHANTO AIR HYDRAULICS
17.08.2023
H-PAF_ _,L-PAF_ _ - 304 Stainless Steel Configurable Plates
Misumi
16.09.2022
VV2CA2 - Direct Operated 2 Port Solenoid Valve for Air / Class 2 / Manifold
SMC
28.09.2023
CBE-20-2020 - 20系列连接件-压铸角铝
A&T-3D Gallery
24.04.2024
CBA1-1-2500-1980-500 - Precast sleeper
RISUMDHAO
04.07.2023
SHW-CAN (GK)
LM Systems
03.04.2024
CA2 I - Single Knuckle Joint
SMC
10.11.2021
CAE30 - 30TYPE
A&T-3D Gallery
24.04.2024
Metric series
JTEKT Corporation(Koyo)
20.09.2019
MAE-KEGELRLLG-1R - Tapered Roller Bearings MÄDLER ®, Single Row, inner diam...
MÄDLER
10.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성