카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.05 - Speed nut plastik
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
Powered by
CAD모델 선택
{ims_verbindungstechnik/c/c01_blechmutter/c01_05.prj},{NB=IMS 060048100SPEED NUT PLASTIC 50x5,0x8,0 POM YELLOW},{CNSORDERNO=060048100},{V=11},{ARTCODE=BLECHMUTTER KUNSTSTOFF 50x5,0x8 POM GELB},{D=5.00},{A=15.90},{B=12.00},{C=4.50 - 5.00},{E=8.00},{F=8.30},{CNSMASSEXACT=1.45},{CNSMAT=POM},{CNSMATNO=Kunstoff},{FARBE=Y},{CNSORDERNOOLD=06048100}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMAT
Material
ⁿ/ₐ
CNSMATNO
Material number
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 06006510A / SPEED NUT...
06006510A
SPEED NUT PLASTIC 35x2.5x...
3.50
11.20
9.00
1.50 - 2.00
5.00
6.20
0.01
POM
Plastic
R
IMS 06006510B / SPEED NUT...
06006510B
SPEED NUT PLASTIC 35x4.0x...
3.50
11.20
9.00
2.50 - 4.00
5.00
6.20
0.01
POM
Plastic
B
IMS 060065100 / SPEED NUT...
060065100
SPEED NUT PLASTIC 35x1.0x...
3.50
15.20
9.00
0.50 - 1.00
9.00
6.20
0.01
POM
Plastic
Y
IMS 060065120 / SPEED NUT...
060065120
SPEED NUT PLASTIC 50x2,5/...
5.00
15.20
12.00
0.50 - 1.50
9.00
7.00
2.05
POM
Plastic
S
IMS 06006512D / SPEED NUT...
06006512D
SPEED NUT PLASTIC POM LIG...
5.00
19.90
12.00
2.00 - 3.50
12.00
8.30
1.60
POM
Plastic
GR
IMS 060048100 / SPEED NUT...
060048100
SPEED NUT PLASTIC 50x5,0x...
5.00
15.90
12.00
4.50 - 5.00
8.00
8.30
1.45
POM
Plastic
Y
IMS 060013030 / SPEED NUT...
060013030
SPEED NUT PLASTIC PP GF30...
5.00
20.00
12.00
1.00 - 2.00
12.50
6.90
1.28
PP
Plastic
OR
IMS 060092230 / SPEED NUT...
060092230
SPEED NUT PLASTIC POM BLA...
6.00
18.35
17.50
1.50 - 2.00
8.55
8.20
3.08
POM
Plastic
S
IMS 060012770 / SPEED NUT...
060012770
SPEED NUT PLASTIC 50x2.0x...
5.00
16.00
12.00
1.50 - 2.00
8.50
7.00
1.20
PP
Plastic
GR
IMS 060054200 / SPEED NUT...
060054200
SPEED NUT PLASTIC 50x2,5x...
5.00
16.00
12.00
2.00 - 2.50
8.50
8.30
1.35
POM
Plastic
Y
IMS 060048090 / SPEED NUT...
060048090
SPEED NUT PLASTIC 50x3.5x...
5.00
16.00
12.00
3.00 - 3.50
8.00
8.10
1.45
POM
Plastic
B
IMS 060047660 / SPEED NUT...
060047660
SPEED NUT PLASTIC 50x3.5x...
5.00
19.90
12.00
2.00 - 3.50
12.00
8.30
1.70
POM
Plastic
GR
IMS 060048080 / SPEED NUT...
060048080
SPEED NUT PLASTIC 60x3,5x...
6.00
24.70
14.00
3.00 - 3.50
15.00
9.30
3.03
POM
Plastic
G
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성