目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form N - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Blechmutter
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_n.prj},{NB=IMS 050071080SPEED NUT ST 3,9 MM ZINC-PLATED UNCOLOURED PASSIVATED(1.25)},{CNSORDERNO=050071080},{ARTCODE=BLECHMUTTER ST. 3,9 MM VZ FL PASS},{D=3.90},{BD=1.25},{BDX=[1.25:1.50]},{A=9.50},{B=15.00},{C=3.20},{S=0.50},{CNSMASSEXACT=0.87},{CNSMATNO=FEDERSTAHL CK 67},{CNSMAT=CK 67},{CNSOBFL=VZ FL PASS},{VER=3},{CNSORDERNOOLD=05071080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050007250 / SPEED NUT...
050007250
SPEED NUT ST 3,5 MM HALF ...
3.50
[4.00:4.50]
13.50
9.70
5.30
0.55
0.79
SPRING STEEL CK 67
PHO IMP
IMS 050068970 / SPEEDNUT ...
050068970
SPEEDNUT ST 4,2 MM ZINC-P...
3.90
[0.70:1.30]
10.00
8.00
4.00
0.50
0.33
SPRING STEEL CK 67
PHO IMP
IMS 050071080 / SPEED NUT...
050071080
SPEED NUT ST 3,9 MM ZINC-...
3.90
[1.25:1.50]
9.50
15.00
3.20
0.50
0.87
SPRING STEEL CK 67
VZ FL PASS
IMS 050066030 / SPEED NUT
050066030
SPEED NUT
4.80
[5.80:6.20]
23.50
12.50
13.00
0.60
2.01
SPRING STEEL CK 67
PHO
IMS 050000170 / SPEED NUT...
050000170
SPEED NUT ST. 5,6 MM ZINC...
5.50
[1.20:2.50]
20.30
13.30
9.50
0.80
2.35
SPRING STEEL CK 67
VZ FL PASS
IMS 050003150 / SPEED NUT...
050003150
SPEED NUT ST 6,5 MM HALF ...
6.30
[0.70:1.50]
24.70
14.50
12.70
0.70
2.62
SPRING STEEL CK 67
VZ FL PASS
IMS 050000200 / SPEED NUT...
050000200
SPEED NUT ST. 6,5 MM ZINC...
6.30
[0.70:1.50]
24.80
14.50
13.00
0.80
3.10
SPRING STEEL CK 67
DELTA PROT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表