您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BT2 012 - Tapered roller bearings, single row, matched in tandem
SKF
Bearings units and housings
Roller bearings
Tapered roller bearings
Tapered roller bearings/Tapered roller bearings, single row, matched bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/tapered_roller_bearings/tapered_roller_bearings_single_row_matched/bt2_012.prj},{NB=SKF_T7FC 060T80/HN4DTV004},{PRODUCTID=},{DESIGNATION=T7FC 060T80/HN4DTV004},{DD=60.000},{D=125.000},{T=80.0000},{C=69.000},{B=76.500},{DD1=97.200},{R12=3.000},{R34=3.000},{LOAD1=1540.000},{LOAD2=2360.000},{LOAD3=228.000},{SPEED1=1200},{SPEED2=2000},{MASS=4.540},{PITCH=91.794},{DW=15.750},{LW=26.000},{Z=19.000},{II=2.000},{AA1=43.000},{ALPHA1=28.650},{DESIGN=trbdt},{C1=26.0},{B1=33.5},{T1=37.0},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
[mm]
T
[mm]
LOAD1
C - Dynamic basic load rating
[kN]
LOAD2
C0 - Static basic load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Speed rating - Reference speed
[r/min]
SPEED2
Speed rating - Limiting speed
[r/min]
SKF_T7FC 050T69/DTC10
T7FC 050T69/DTC10
50.000
105.000
69.0000
229.000
275.000
31.500
3600
6300
SKF_T7FC 080T98/DTC20
T7FC 080T98/DTC20
80.000
160.000
98.0000
480.000
630.000
71.000
2400
4000
SKF_T7FC 065T80/CL7CDTC30
T7FC 065T80/CL7CDTC30
65.000
130.000
80.0000
332.000
430.000
51.000
3000
5000
SKF_T7FC 060T80/HN4DTV004
T7FC 060T80/HN4DTV004
60.000
125.000
80.0000
1540.000
2360.000
228.000
1200
2000
SKF_T7FC 055T73/CL7CDTC10
T7FC 055T73/CL7CDTC10
55.000
115.000
73.0000
266.000
325.000
39.000
3400
5600
SKF_T7FC 060T80/HN3DTV004
T7FC 060T80/HN3DTV004
60.000
125.000
80.0000
325.000
405.000
49.000
3000
5300
SKF_T7FC 045T62/CL7CDTC10
T7FC 045T62/CL7CDTC10
45.000
95.000
62.0000
189.000
224.000
25.500
4000
7000
SKF_T7FC 060T80/CL7CDTC10
T7FC 060T80/CL7CDTC10
60.000
125.000
80.0000
325.000
405.000
49.000
3000
5300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表