目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BT-ESD-B - Fluted grip knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
BT-ESD
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/bt_esd_combi/bt_esd.prj},{NB=Fluted grip knobs BT.20 B-M5-ESD-C},{CODE=154221},{DESCRIPTION=BT.20 B-M5-ESD-C},{DIM01=20},{DIM02=M5},{DIM03=16},{DIM04=11.5},{DIM05=11},{DIM06=6},{DIM07=6},{WEIGHT=5},{NDM=5.000},{KDM=4.134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
WEIGHT
Weight
[g]
Fluted grip knobs BT.16 B...
154121
BT.16 B-M4-ESD-C
16
M4
13
11.0
9
5
6
4
Fluted grip knobs BT.20 B...
154221
BT.20 B-M5-ESD-C
20
M5
16
11.5
11
6
6
5
Fluted grip knobs BT.25 B...
154321
BT.25 B-M6-ESD-C
25
M6
19
16.0
15
8
8
8
Fluted grip knobs BT.32 B...
154421
BT.32 B-M8-ESD-C
32
M8
22
17.0
21
9
10
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表