目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
BS - Bonded seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
Parflange® F37
6000 PSI
Components
Powered by
CAD模型選擇
{parker/parflange_f37/6000psi/components/bs_verbunddichtung.prj},{NB=BS - Verbunddichtung BS48SNX},{ERMETO=BS48SNX},{INFO=PDF Link},{WERKSTOFF=Stahl},{BAU=3},{L=3.4},{D1=76.1},{D=90.2},{D2=79.380},{L1=0.250},{LOGO=1},{ZOOM=0.351},{ZFACTOR=0.562},{WEIGHT=0.04080},{ERMETO2=BS48SNX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
WEIGHT
Weight
[kg]
BS - Bonded seal BS08SNX
BS08SNX
Steel
1/2
0.00270
BS - Bonded seal BS12SNX
BS12SNX
Steel
3/4
0.00670
BS - Bonded seal BS16SNX
BS16SNX
Steel
1
0.00640
BS - Bonded seal BS20SNX
BS20SNX
Steel
1 1/4
0.01000
BS - Bonded seal BS24SNX
BS24SNX
Steel
1 1/2
0.01430
BS - Bonded seal BS32SNX
BS32SNX
Steel
2
0.02100
BS - Bonded seal BS40SNX
BS40SNX
Steel
2 1/2
0.02340
BS - Bonded seal BS48SNX
BS48SNX
Steel
3
0.04080
BS - Bonded seal BS08SSNX
BS08SSNX
Stainless Steel
1/2
0.00280
BS - Bonded seal BS12SSNX
BS12SSNX
Stainless Steel
3/4
0.00700
BS - Bonded seal BS16SSNX
BS16SSNX
Stainless Steel
1
0.00630
BS - Bonded seal BS20SSNX
BS20SSNX
Stainless Steel
1 1/4
0.01070
BS - Bonded seal BS24SSNX
BS24SSNX
Stainless Steel
1 1/2
0.01420
BS - Bonded seal BS32SSNX
BS32SSNX
Stainless Steel
2
0.02330
BS - Bonded seal BS40SSNX
BS40SSNX
Stainless Steel
2 1/2
0.02460
BS - Bonded seal BS48SSNX
BS48SSNX
Stainless Steel
3
0.04100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表