BR PP-RCT-Bronze/LFB Union flat-sealing for Valves + Water meters female-thread-cyl with glat-gasket-EPDM green
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Unions
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_06/br_pp_rct_verschraubung_ig_zyl_flachdichtring.prj},{NB=7L5108A111 PP-RCT A-Verschraubung D32 (High)},{ARTNR=7L5108A111},{LOG=High},{DXG=32 x 1 1/4\"},{G=1 1/4\"},{G1=41.910},{KD=32},{D=43},{LA=79.6},{L=80},{KZ1=52.000},{KZ=52},{SW1=51},{SW2=46},{KL1=47},{KL2=70.000},{KL3=18.000},{D1=54.000},{D2=49.000},{KDI=25.500},{KDI1=25.500},{T=18.000},{GW=0.317},{VE1=-},{VE2=20},{GTIN=4041941073629},{CERT1=●},{CERT2=},{CERT3=●},{ZN=},{WERK=PP-RCT},{PRODUCT=A-Verschraubung},{LH1=0},{RH1=0},{TD=0.000},{KL5=13.000},{D3=50.000},{KL4H=9.000},{SW=46.000},{SR=17.000},{R1SW2=7.723},{R2SW2=16.877}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Artikel Nr.
ⁿ/ₐ
DXG
ⁿ/ₐ
D
[mm]
LA
[mm]
L
[mm]
KZ
z
[mm]
SW1
[mm]
SW2
[mm]
GW
Gewicht
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
GTIN
ⁿ/ₐ
CERT1
DINplus P1R0341
ⁿ/ₐ
CERT2
DINplus P1R0342
ⁿ/ₐ
CERT3
W LIC. 74818
ⁿ/ₐ
7L5106A011 PP-RCT A-Versc...
7L5106A011
20 x 3/4"
29
65.5
66
44
36
30
0.400
-
50
4041941078143
●
●
7L5106A111 PP-RCT A-Versc...
7L5106A111
20 x 1"
29
70.6
71
47
44
37
0.230
-
30
4041941078150
●
●
7L5107A011 PP-RCT A-Versc...
7L5107A011
25 x 3/4"
34
65.6
66
43
36
30
0.130
-
50
4041941078167
●
●
7L5107A111 PP-RCT A-Versc...
7L5107A111
25 x 1"
34
70.6
71
46
44
37
0.176
-
30
4041941073612
●
●
7L5108A011 PP-RCT A-Versc...
7L5108A011
32 x 1"
43
72.6
73
46
44
37
0.190
-
20
4041941078174
●
●
7L5108A111 PP-RCT A-Versc...
7L5108A111
32 x 1 1/4"
43
79.6
80
52
51
46
0.317
-
20
4041941073629
●
●
7L5109A011 PP-RCT A-Versc...
7L5109A011
40 x 1 1/4"
55
86.6
87
57
63
46
0.360
-
12
4041941078181
●
●
7L5109A111 PP-RCT A-Versc...
7L5109A111
40 x 1 1/2"
55
91.0
91
59
63
52
0.411
-
12
4041941073636
●
●
7L5110A011 PP-RCT A-Versc...
7L5110A011
50 x 1 3/4"
64
98.4
98
61
70
59
0.505
-
8
4041941073643
●
●
7L5111A011 PP-RCT A-Versc...
7L5111A011
63 x 2 3/8"
79
113.1
113
71
85
74
0.864
-
6
4041941073650
●
●
7L5112A011 PP-RCT A-Versc...
7L5112A011
75 x 2 3/4"
98
131.5
132
86
112
90
1.580
-
2
4041941073667
●
●
7L5113A011 PP-RCT A-Versc...
7L5113A011
90 x 3 1/2"
118
166.2
166
112
134
109
2.490
-
2
4041941078198
●
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表