BR PP-RCT Ball valve Brass with union-nuts O-Ring-gasket-EPDM 20°C/1.0MPa green
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Ball valves
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_10/br_pp_rct_kugelhahn_messing.prj},{NB=7MKV060021 PP-RCT Kugelhahn D20 (High)},{ARTNR=7MKV060021},{LOG=High},{KD=20},{KD2=15},{L=85},{L2=87},{L2H=86.6},{H=41},{HH=4.4},{KZ=55},{SW=37},{GW=0.330},{VE1=-},{VE2=60},{GTIN=4041941075166},{CERT1=●},{CERT2=●},{CERT3=●},{CERT4=●},{ZN=1.8090B-6},{WERK=PP-RCT},{PRODUCT=Kugelhahn},{DSW=41.5},{RSW=18.5},{LSW=15.0},{LSW1=33.0},{D=27.5},{DC1=25.0},{DC2=28.0},{DC3=29.5},{LC1=7.25},{LC2=12.0},{PH=35.5},{PH1=19.0},{PH2=26.0},{PR1=15.0},{PR2=13.0},{PR3=9.0},{L3=8.0},{H2=12.85},{HT=3.200},{HL1=62.340},{HW=16.000},{SH=9.000},{SL=22.000},{LKD=15},{KD3=15.400},{LKD3=6.000},{KD4=19.000},{LKD4=8.500},{SW2=18},{SW3=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Artikel Nr.
ⁿ/ₐ
KD
d
[mm]
KD2
d2
[mm]
L
[mm]
L2
[mm]
H
[mm]
KZ
z
[mm]
SW
[mm]
GW
Gewicht
[kg]
VE1
PU1
ⁿ/ₐ
VE2
PU2
ⁿ/ₐ
GTIN
ⁿ/ₐ
7MKV060021 PP-RCT Kugelha...
7MKV060021
20
15
85
87
41
55
37
0.330
-
60
4041941075166
7MKV070021 PP-RCT Kugelha...
7MKV070021
25
20
94
87
45
60
46
0.500
-
40
4041941075173
7MKV080021 PP-RCT Kugelha...
7MKV080021
32
25
103
112
58
67
52
0.570
-
30
4041941075180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表