Bolt Anchor AN B A4 - Bolt Anchor AN B A4
Sikla
Siconnect
Stainless Steel Products
Powered by
CAD模型選擇
{sikla/siconnect/edelstahl/bolzenanker_an_b_a4_asmtab.prj},{NB=500350(T1=51 LODLEVEL=400)},{TYP=10/45/51/120 A4},{D=10},{LODLEVEL=400},{T1=51},{GEW=M10},{TFIX=45},{TFIX1=51},{L=120},{P=1.500},{D0=10},{SW=17},{HEF=40},{H0=49},{G=0.04},{VERP=50},{ARTNR=500350},{T11=45.000},{T12=51.000},{T1MAX=51},{CNSSORT=100},{PPATH=bolzenanker_an_b_a4/bolzenanker_an_b_a4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type
ⁿ/ₐ
GEW
Gewindenenndurchmesser
ⁿ/ₐ
TFIX
Standard embedment depth
[mm]
TFIX1
Reduced anchorage depth
[mm]
L
Total length
[mm]
G
Weight
[kg]
VERP
Packing
[Stuck]
ARTNR
Part No.
ⁿ/ₐ
500341
8/15/24/80 A4
M8
15
24
80
0.03
100
500341
500347
10/15/21/90 A4
M10
15
21
90
0.03
50
500347
500350
10/45/51/120 A4
M10
45
51
120
0.04
50
500350
500352
10/70/76/145 A4
M10
70
76
145
0.04
50
500352
500361
12/50/65/145 A4
M12
50
65
145
0.03
25
500361
500363
12/85/100/180 A4
M12
85
100
180
0.04
25
500363
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表