BN11 - Magnet - stop type - round / square type
HEFA
23-pin-magnet
Powered by
CAD모델 선택
{hefa/23-pin-magnet/bn11.prj},{NB=BN11YC-W10-T4},{SC=BN11YC},{XZ=Circular},{TOM=Heat resistant neodymium magnet},{ST=plate with nickel},{HRT=150℃},{W=10},{T=4.0},{DD1=6.5},{DD2=3.5},{FJ=M3-L10},{AFN=18.6\{1.9\}},{SFDG=4000~4200},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
XZ
shape
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
HRT
Heat resistant temperature
ⁿ/ₐ
W
[mm]
T
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
FJ
enclosure
[mm]
AFN
Adsorption force N{kgf}
[mm]
SFDG
Surface flux density Gaussian (G)
ⁿ/ₐ
BN11YB-W8-T2
BN11YB-W8-T2
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
8
2.0
5.5
3.0
M2.5-L6
7.8{0.8}
2000~2500
BN11YB-W8-T3
BN11YB-W8-T3
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
8
3.0
5.5
3.0
M2.5-L6
10.8{1.1}
2400~2800
BN11YB-W10-T3
BN11YB-W10-T3
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
10
3.0
6.5
3.5
M3-L10
14.7{1.5}
3500~4000
BN11YB-W10-T4
BN11YB-W10-T4
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
10
4.0
6.5
3.5
M3-L10
18.6{1.9}
4000~4200
BN11YB-W12-T3
BN11YB-W12-T3
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
12
3.0
6.5
3.5
M3-L10
18.6{1.9}
3600~4000
BN11YB-W12-T4.5
BN11YB-W12-T4.5
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
12
4.5
6.5
3.5
M3-L10
23.5{2.4}
4100~4300
BN11YB-W15-T3
BN11YB-W15-T3
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
15
3.0
9.0
4.8
M4-L10
23.5{2.4}
3800~4200
BN11YB-W15-T5
BN11YB-W15-T5
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
15
5.0
9.0
4.8
M4-L10
41.1{4.2}
4200~4500
BN11YB-W20-T4
BN11YB-W20-T4
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
20
4.0
11.0
5.8
M5-L12
49{5.0}
3800~4100
BN11YB-W20-T5.5
BN11YB-W20-T5.5
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
20
5.5
11.0
5.8
M5-L12
54.8{5.6}
4200~4400
BN11YB-W25-T4
BN11YB-W25-T4
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
25
4.0
13.0
7.0
M6-L15
58.8{6.0}
3700~4100
BN11YB-W25-T6
BN11YB-W25-T6
BN11YB
Circular
Neodymium magnet
plate with nickel
80℃
25
6.0
13.0
7.0
M6-L15
78.4{8.0}
4100~4400
BN11YC-W8-T2
BN11YC-W8-T2
BN11YC
Circular
Heat resistant neodymium ...
plate with nickel
150℃
8
2.0
5.5
3.0
M2.5-L6
7.8{0.8}
2000~2500
BN11YC-W8-T3
BN11YC-W8-T3
BN11YC
Circular
Heat resistant neodymium ...
plate with nickel
150℃
8
3.0
5.5
3.0
M2.5-L6
10.8{1.1}
2400~2800
BN11YC-W10-T3
BN11YC-W10-T3
BN11YC
Circular
Heat resistant neodymium ...
plate with nickel
150℃
10
3.0
6.5
3.5
M3-L10
14.7{1.5}
3500~4000
BN11YC-W10-T4
BN11YC-W10-T4
BN11YC
Circular
Heat resistant neodymium ...
plate with nickel
150℃
10
4.0
6.5
3.5
M3-L10
18.6{1.9}
4000~4200
BN11YC-W12-T4.5
BN11YC-W12-T4.5
BN11YC
Circular
Heat resistant neodymium ...
plate with nickel
150℃
12
4.5
6.5
3.5
M3-L10
23.5{2.4}
4100~4300
BN11YC-W15-T5
BN11YC-W15-T5
BN11YC
Circular
Heat resistant neodymium ...
plate with nickel
150℃
15
5.0
9.0
4.8
M4-L10
41.1{4.2}
4200~4500
BN11YC-W20-T5.5
BN11YC-W20-T5.5
BN11YC
Circular
Heat resistant neodymium ...
plate with nickel
150℃
20
5.5
11.0
5.8
M5-L12
54.8{5.6}
4200~4400
BN11YC-W25-T6
BN11YC-W25-T6
BN11YC
Circular
Heat resistant neodymium ...
plate with nickel
150℃
25
6.0
13.0
7.0
M6-L15
78.4{8.0}
4100~4400
BN11FB-W8-T2
BN11FB-W8-T2
BN11FB
Square type
Neodymium magnet
plate with nickel
80℃
8
2.0
5.5
3.0
M2.5-L6
10.8{1.1}
3000~3400
BN11FB-W8-T3
BN11FB-W8-T3
BN11FB
Square type
Neodymium magnet
plate with nickel
80℃
8
3.0
5.5
3.0
M2.5-L6
16.6{1.7}
3200~3600
BN11FB-W10-T3
BN11FB-W10-T3
BN11FB
Square type
Neodymium magnet
plate with nickel
80℃
10
3.0
6.5
3.5
M3-L10
22.5{2.3}
3000~3300
BN11FB-W10-T4
BN11FB-W10-T4
BN11FB
Square type
Neodymium magnet
plate with nickel
80℃
10
4.0
6.5
3.5
M3-L10
24.5{2.5}
3800~4000
BN11FB-W12-T4.5
BN11FB-W12-T4.5
BN11FB
Square type
Neodymium magnet
plate with nickel
80℃
12
4.5
6.5
3.5
M3-L10
27.4{2.8}
3900~4100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BN12YFK - Magnet - with seat stop type
HEFA
29.04.2024
BN 21005 - Nylon plugs (Mungo® MQ Quattro®), PA 6
Bossard Catalog
31.10.2023
HXCC, HXCC-S, HXCCH - Magnets - Countersink With Holder (Round Type)
Misumi
04.06.2021
GN 55.1 - Raw Magnets, Neodymium, disk-Shaped, with Bore or Countersunk
JW Winco
02.04.2024
BLS65_73 - Magnet
Yiheda 3D Electronic Gallery
09.05.2024
SN3550 - Countersunk head screw (ISO 10642-8.8)
STRACK
21.09.2022
EAHXY,EAHXYH,EAHXZ,EAHXZH - Small parts·magnet-magnet-flat head bolt stop t...
SRD-FA
04.04.2023
EAHXC,EAHXCH,EAHXS,EAHXSH - Small parts·magnet-magnet-flat head bolt stop t...
SRD-FA
04.04.2023
EV153-27 - U-Handles Type 04
Evan Industrial Hardware
15.08.2023
Modèle 232063 - Handle to weld - Stainless steel 304
BENE INOX - Visserie et boulonnerie - Eléments de fixation
17.03.2023
UWAN, UWANK, UWANS, UWANA, UWANEA, UWANB, UWANHM, UWANSHM - Round Bar Handl...
Misumi
16.06.2021
LB01GN_GJ - Prototype handle - external thread type
HEFA
29.04.2024
C-UWANS - C-VALUE Round Bar Pull Handles
Misumi
31.05.2023
TGY - Stainless Steel Pull (Male screw)
NBK (Nabeya Bi-tech Kaisha)
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성