您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84531 - Circlips for shafts (Truarc E 863), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 84531 Circlips for shafts
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_84531/bn_84531.prj},{NB=BN 84531 8003505 circlip for shaft 2.1},{CNSORDERNO=8003505},{BNARTNR=8003505},{BNNORM1=Truarc E 863},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=2.100},{D2=5.600},{S=0.400},{A=1.640}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
BN 84531 8003505 circlip ...
8003505
Truarc E 863
Spring steel
black
2.100
5.600
0.400
BN 84531 8003483 circlip ...
8003483
Truarc E 863
Spring steel
black
2.300
6.300
0.400
BN 84531 8003416 circlip ...
8003416
Truarc E 863
Spring steel
black
3.100
7.600
0.600
BN 84531 8003408 circlip ...
8003408
Truarc E 863
Spring steel
black
3.800
8.900
0.600
BN 84531 8003343 circlip ...
8003343
Truarc E 863
Spring steel
black
4.800
11.500
0.600
BN 84531 8003351 circlip ...
8003351
Truarc E 863
Spring steel
black
5.400
13.900
0.600
BN 84531 8003424 circlip ...
8003424
Truarc E 863
Spring steel
black
6.400
13.300
0.600
BN 84531 8003467 circlip ...
8003467
Truarc E 863
Spring steel
black
7.000
14.300
0.800
BN 84531 8003432 circlip ...
8003432
Truarc E 863
Spring steel
black
8.000
15.500
0.800
BN 84531 8003378 circlip ...
8003378
Truarc E 863
Spring steel
black
9.600
18.200
0.800
BN 84531 8003440 circlip ...
8003440
Truarc E 863
Spring steel
black
11.200
21.000
1.000
BN 84531 8003394 circlip ...
8003394
Truarc E 863
Spring steel
black
13.000
23.600
1.000
BN 84531 8003556 circlip ...
8003556
Truarc E 863
Spring steel
black
13.800
25.000
1.000
BN 84531 8003564 circlip ...
8003564
Truarc E 863
Spring steel
black
14.800
26.300
1.000
BN 84531 8073082 circlip ...
8073082
Truarc E 863
Spring steel
black
15.700
27.400
1.200
BN 84531 8003386 circlip ...
8003386
Truarc E 863
Spring steel
black
16.700
29.000
1.200
BN 84531 8003572 circlip ...
8003572
Truarc E 863
Spring steel
black
21.400
39.200
1.200
BN 84531 8003580 circlip ...
8003580
Truarc E 863
Spring steel
black
26.200
42.300
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表