카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 814 - Retaining rings for shafts for compensation of axial play (Benzing AS), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 814 Retaining rings for shafts for compensation of axial play
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_300/01_300_300_20/bn_814/bn_814.prj},{NB=BN 814 1285602 retaining ring for shafts 4},{CNSORDERNO=1285602},{BNARTNR=1285602},{BNNORM1=Benzing AS},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=4.000},{S=0.300},{H=1.800},{D3=11.300},{D2=2.800},{M=1.200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
S
Thickness
[mm]
H
[mm]
D3
h11
[mm]
D2
Diameter
[mm]
M
[mm]
BN 814 1285580 retaining ...
1285580
Benzing AS
Spring steel
black
2.000
0.200
1.300
8.200
1.200
0.800
BN 814 1285599 retaining ...
1285599
Benzing AS
Spring steel
black
3.000
0.200
1.400
9.200
2.000
0.900
BN 814 1285602 retaining ...
1285602
Benzing AS
Spring steel
black
4.000
0.300
1.800
11.300
2.800
1.200
BN 814 1285610 retaining ...
1285610
Benzing AS
Spring steel
black
5.000
0.300
2.000
13.300
3.600
1.300
BN 814 1285629 retaining ...
1285629
Benzing AS
Spring steel
black
6.000
0.300
2.200
15.500
4.400
1.400
BN 814 1285637 retaining ...
1285637
Benzing AS
Spring steel
black
7.000
0.400
2.600
17.500
5.200
1.700
BN 814 1285645 retaining ...
1285645
Benzing AS
Spring steel
black
8.000
0.400
2.900
19.200
6.200
1.900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성