您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80594 - Pozi oval countersunk head tapping screws form Z, with cone end type C (DIN 7983 C; ~ISO 7051), A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 80594, BN 11801 Pozi oval countersunk head tapping screws form Z, with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_80594_11801/bn_80594.prj},{NB=BN 80594 8053294 cross recessed oval countersunk head tapping screw ST4.2x25},{CNSORDERNO=8053294},{BNARTNR=8053294},{BNNORM1=DIN 7983 C},{BNNORM2=~ISO 7051},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=4.2},{P=1.400},{L=25.0},{A=1.400},{DK=8.100},{F=1.400},{K=2.500},{R=1.600},{RF=6.600},{MZ=4.600},{TZ=2.720},{Y=3.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
F
Height of the raised ~
[mm]
K
Head height ~
[mm]
R
Transition radius under head max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
MZ
Wing diameter of cross recesses ~
[mm]
TZ
Depth of the driving feature max.
[mm]
Y
Length of the cone max.
[mm]
BN 80594 8052816 cross re...
8052816
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
9.5
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
BN 80594 8052824 cross re...
8052824
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
13.0
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
BN 80594 8052891 cross re...
8052891
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
16.0
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
BN 80594 8052905 cross re...
8052905
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
19.0
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
BN 80594 8053006 cross re...
8053006
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
25.0
1.100
5.500
0.900
1.700
1.100
4.600
3.100
2.080
2.600
BN 80594 8053065 cross re...
8053065
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
9.5
1.300
6.800
1.200
2.100
1.400
5.400
4.300
2.340
3.200
BN 80594 8053073 cross re...
8053073
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
13.0
1.300
6.800
1.200
2.100
1.400
5.400
4.300
2.340
3.200
BN 80594 8053081 cross re...
8053081
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
16.0
1.300
6.800
1.200
2.100
1.400
5.400
4.300
2.340
3.200
BN 80594 8053103 cross re...
8053103
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
19.0
1.300
6.800
1.200
2.100
1.400
5.400
4.300
2.340
3.200
BN 80594 8053111 cross re...
8053111
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
25.0
1.300
6.800
1.200
2.100
1.400
5.400
4.300
2.340
3.200
BN 80594 8053138 cross re...
8053138
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
32.0
1.300
6.800
1.200
2.100
1.400
5.400
4.300
2.340
3.200
BN 80594 8053146 cross re...
8053146
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
38.0
1.300
6.800
1.200
2.100
1.400
5.400
4.300
2.340
3.200
BN 80594 8053154 cross re...
8053154
DIN 7983 C
~ISO 7051
Stainless steel A2
3.9
2.920
1.300
9.5
1.300
7.500
1.300
2.300
1.500
6.000
4.400
2.460
3.500
BN 80594 8053162 cross re...
8053162
DIN 7983 C
~ISO 7051
Stainless steel A2
3.9
2.920
1.300
13.0
1.300
7.500
1.300
2.300
1.500
6.000
4.400
2.460
3.500
BN 80594 8053170 cross re...
8053170
DIN 7983 C
~ISO 7051
Stainless steel A2
3.9
2.920
1.300
16.0
1.300
7.500
1.300
2.300
1.500
6.000
4.400
2.460
3.500
BN 80594 8053200 cross re...
8053200
DIN 7983 C
~ISO 7051
Stainless steel A2
3.9
2.920
1.300
19.0
1.300
7.500
1.300
2.300
1.500
6.000
4.400
2.460
3.500
BN 80594 8053219 cross re...
8053219
DIN 7983 C
~ISO 7051
Stainless steel A2
3.9
2.920
1.300
25.0
1.300
7.500
1.300
2.300
1.500
6.000
4.400
2.460
3.500
BN 80594 8053227 cross re...
8053227
DIN 7983 C
~ISO 7051
Stainless steel A2
3.9
2.920
1.300
32.0
1.300
7.500
1.300
2.300
1.500
6.000
4.400
2.460
3.500
BN 80594 8053235 cross re...
8053235
DIN 7983 C
~ISO 7051
Stainless steel A2
3.9
2.920
1.300
38.0
1.300
7.500
1.300
2.300
1.500
6.000
4.400
2.460
3.500
BN 80594 8053243 cross re...
8053243
DIN 7983 C
~ISO 7051
Stainless steel A2
4.2
3.100
1.400
9.5
1.400
8.100
1.400
2.500
1.600
6.600
4.600
2.720
3.700
BN 80594 8053251 cross re...
8053251
DIN 7983 C
~ISO 7051
Stainless steel A2
4.2
3.100
1.400
13.0
1.400
8.100
1.400
2.500
1.600
6.600
4.600
2.720
3.700
BN 80594 8053278 cross re...
8053278
DIN 7983 C
~ISO 7051
Stainless steel A2
4.2
3.100
1.400
16.0
1.400
8.100
1.400
2.500
1.600
6.600
4.600
2.720
3.700
BN 80594 8053286 cross re...
8053286
DIN 7983 C
~ISO 7051
Stainless steel A2
4.2
3.100
1.400
19.0
1.400
8.100
1.400
2.500
1.600
6.600
4.600
2.720
3.700
BN 80594 5801000 cross re...
5801000
DIN 7983 C
~ISO 7051
Stainless steel A2
4.2
3.100
1.400
22.0
1.400
8.100
1.400
2.500
1.600
6.600
4.600
2.720
3.700
BN 80594 8053294 cross re...
8053294
DIN 7983 C
~ISO 7051
Stainless steel A2
4.2
3.100
1.400
25.0
1.400
8.100
1.400
2.500
1.600
6.600
4.600
2.720
3.700
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7051 C-H (DIN 7983 C) - FN 364 - verzinkt blau - Cross recessed raised ...
SFS Group Schweiz AG
17.06.2024
Model 64306 - Pan head chipboard screw cross recess Pozidrive - Stainless s...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 62809 - Pan head security tapping screw "Snake eyes" recess - Stainle...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
ISO 7051 C-Z (DIN 7983 C) - FN 377 - rostfrei A2 - Cross recessed raised co...
SFS Group Schweiz AG
17.06.2024
Reference 62416 - Cylindrical head sheet metal screw square type C - Inox A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 412411 - Cross recessed raised countersunk head tapping screw - Stai...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 14066 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
31.10.2023
BN 2041 - Hexalobular (6 Lobe) socket flat countersunk head screws (ecosyn®...
Bossard Catalog
20.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表