您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 774 - Split spring lock washers for screws with cylindrical head (DIN 7980), spring steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 1373, BN 774 Spring lock washers for screws with cylindrical head
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_1373_774/bn_774.prj},{NB=BN 774 1277316 split spring lock washer 14 },{CNSORDERNO=1277316},{BNARTNR=1277316},{BNNORM1=DIN 7980},{BNMAT=Federstahl 430-530 HV},{CNSMAT=Federstahl 430-530 HV},{BNSURFACE=verzinkt-blau},{D=M14},{DA=14.7},{DW=21.100},{H=3.000},{R=1.000},{D1=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Thread max.
ⁿ/ₐ
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Outer diameter of bearing face
[mm]
H
Height
[mm]
R
Radius
[mm]
BN 774 1277235 split spri...
1277235
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M3
3.4
5.600
1.000
0.200
BN 774 1277243 split spri...
1277243
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M4
4.4
7.000
1.200
0.200
BN 774 1277251 split spri...
1277251
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M5
5.4
8.800
1.600
0.200
BN 774 1277278 split spri...
1277278
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M6
6.5
9.900
1.600
0.300
BN 774 1277286 split spri...
1277286
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M8
8.5
12.700
2.000
0.500
BN 774 1277294 split spri...
1277294
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M10
10.7
16.000
2.500
0.800
BN 774 1277308 split spri...
1277308
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M12
12.7
18.000
2.500
0.800
BN 774 1277316 split spri...
1277316
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M14
14.7
21.100
3.000
1.000
BN 774 1277324 split spri...
1277324
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M16
17.0
24.400
3.500
1.000
BN 774 1277332 split spri...
1277332
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M18
19.0
26.400
3.500
1.000
BN 774 1277340 split spri...
1277340
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M20
21.2
30.600
4.500
1.000
BN 774 1437089 split spri...
1437089
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M22
23.5
32.900
4.500
1.000
BN 774 1437097 split spri...
1437097
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M24
25.5
35.900
5.000
1.600
BN 774 1437100 split spri...
1437100
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M27
28.5
38.900
5.000
1.600
BN 774 1437119 split spri...
1437119
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M30
31.7
44.100
6.000
1.600
BN 774 1437127 split spri...
1437127
DIN 7980
Spring steel 430-530 HV
zinc plated blue
M36
37.7
52.200
7.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表