您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5951 - Hex washer head machine screws fully threaded (ecosyn® fix IHH), stainless steel A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.20 Securing and anti loosening screws with external drive
BN 5951 Hex washer head machine screws
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_20/bn_5951/bn_5951.prj},{NB=BN 5951 1344501 hex washer head machine screw M4x10},{CNSORDERNO=1344501},{BNARTNR=1344501},{BNNORM1=ecosyn® fix IHH},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D1=M4},{D1NDM=4},{D1KDM=3.141},{D1P=0.700},{D2=10.000},{K=3.300},{S=5.500},{L=10.000},{E=0.800},{R=0.200},{RF=0.250},{A=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
K
max.
[mm]
S
[mm]
L
[mm]
E
max.
[mm]
R
~
[mm]
RF
max.
[mm]
A
~
[mm]
BN 5951 1344056 hex washe...
1344056
ecosyn® fix IHH
Stainless steel A2
M3
8.000
2.500
5.000
6.000
0.800
0.200
0.150
0.500
BN 5951 1344080 hex washe...
1344080
ecosyn® fix IHH
Stainless steel A2
M3
8.000
2.500
5.000
8.000
0.800
0.200
0.150
0.500
BN 5951 1344277 hex washe...
1344277
ecosyn® fix IHH
Stainless steel A2
M3
8.000
2.500
5.000
10.000
0.800
0.200
0.150
0.500
BN 5951 1344315 hex washe...
1344315
ecosyn® fix IHH
Stainless steel A2
M3
8.000
2.500
5.000
12.000
0.800
0.200
0.150
0.500
BN 5951 1344498 hex washe...
1344498
ecosyn® fix IHH
Stainless steel A2
M4
10.000
3.300
5.500
8.000
0.800
0.200
0.250
0.700
BN 5951 1344501 hex washe...
1344501
ecosyn® fix IHH
Stainless steel A2
M4
10.000
3.300
5.500
10.000
0.800
0.200
0.250
0.700
BN 5951 1344560 hex washe...
1344560
ecosyn® fix IHH
Stainless steel A2
M4
10.000
3.300
5.500
12.000
0.800
0.200
0.250
0.700
BN 5951 1345559 hex washe...
1345559
ecosyn® fix IHH
Stainless steel A2
M4
10.000
3.300
5.500
16.000
0.800
0.200
0.250
0.700
BN 5951 3059848 hex washe...
3059848
ecosyn® fix IHH
Stainless steel A2
M4
10.000
3.300
5.500
20.000
0.800
0.200
0.250
0.700
BN 5951 3059849 hex washe...
3059849
ecosyn® fix IHH
Stainless steel A2
M4
10.000
3.300
5.500
25.000
0.800
0.200
0.250
0.700
BN 5951 1345575 hex washe...
1345575
ecosyn® fix IHH
Stainless steel A2
M5
12.000
3.600
7.000
10.000
0.900
0.250
0.300
0.800
BN 5951 1345605 hex washe...
1345605
ecosyn® fix IHH
Stainless steel A2
M5
12.000
3.600
7.000
12.000
0.900
0.250
0.300
0.800
BN 5951 3043275 hex washe...
3043275
ecosyn® fix IHH
Stainless steel A2
M5
12.000
3.600
7.000
14.000
0.900
0.250
0.300
0.800
BN 5951 1345680 hex washe...
1345680
ecosyn® fix IHH
Stainless steel A2
M5
12.000
3.600
7.000
16.000
0.900
0.250
0.300
0.800
BN 5951 1345702 hex washe...
1345702
ecosyn® fix IHH
Stainless steel A2
M5
12.000
3.600
7.000
20.000
0.900
0.250
0.300
0.800
BN 5951 3043280 hex washe...
3043280
ecosyn® fix IHH
Stainless steel A2
M5
12.000
3.600
7.000
22.000
0.900
0.250
0.300
0.800
BN 5951 1092065 hex washe...
1092065
ecosyn® fix IHH
Stainless steel A2
M5
12.000
3.600
7.000
25.000
0.900
0.250
0.300
0.800
BN 5951 3059850 hex washe...
3059850
ecosyn® fix IHH
Stainless steel A2
M5
12.000
3.600
7.000
30.000
0.900
0.250
0.300
0.800
BN 5951 1345826 hex washe...
1345826
ecosyn® fix IHH
Stainless steel A2
M6
14.000
4.350
8.000
12.000
1.000
0.250
0.350
1.000
BN 5951 1345842 hex washe...
1345842
ecosyn® fix IHH
Stainless steel A2
M6
14.000
4.350
8.000
16.000
1.000
0.250
0.350
1.000
BN 5951 1345869 hex washe...
1345869
ecosyn® fix IHH
Stainless steel A2
M6
14.000
4.350
8.000
20.000
1.000
0.250
0.350
1.000
BN 5951 1345885 hex washe...
1345885
ecosyn® fix IHH
Stainless steel A2
M6
14.000
4.350
8.000
25.000
1.000
0.250
0.350
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表