目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 55569 - Ball-ended thrust screws headless, with hex socket and metric fine thread, round ball (Halder; EH 22720.), stainless steel 1.4305
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.30 Ball-ended thrust screws
BN 55569 Ball casters screwable
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_30/bn_55569/bn_55569_asmtab.prj},{NB=BN 55569 7900823 ball-ended thrust screw M5x0.5x12 8},{CNSORDERNO=7900823},{BNARTNR=7900823},{BNNORM1=HALDER EH 22720.},{CNSMAT=INOX 1.4305},{BNMAT=INOX 1.4305},{BNSURFACE=},{BESTNR=22720.6052},{D1=5.000},{DNDM=5.000},{DKDM=4.019},{P=0.500},{L1=12.0},{KG=3.0},{SW=2.5},{BESTA=4.5},{G=1.2},{L6=0.700},{A=1.000},{D4=3.700},{T=2.500},{VERS=8.000},{PPATH=bn_55569_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
L1
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
Max. load capacity for static load/max.
ⁿ/ₐ
G
Weight
[g]
BN 55569 7900818 ball-end...
7900818
HALDER EH 22720.
Stainless steel 1.4305
22720.6030
4.000
0.350
6.0
2.5
2.0
3.5
0.4
BN 55569 7900819 ball-end...
7900819
HALDER EH 22720.
Stainless steel 1.4305
22720.6032
4.000
0.350
10.0
2.5
2.0
3.5
0.8
BN 55569 7900820 ball-end...
7900820
HALDER EH 22720.
Stainless steel 1.4305
22720.6040
4.000
0.500
6.0
2.5
2.0
3.5
0.4
BN 55569 7900821 ball-end...
7900821
HALDER EH 22720.
Stainless steel 1.4305
22720.6042
4.000
0.500
10.0
2.5
2.0
3.5
0.8
BN 55569 7900822 ball-end...
7900822
HALDER EH 22720.
Stainless steel 1.4305
22720.6050
5.000
0.500
8.0
3.0
2.5
4.5
0.7
BN 55569 7900823 ball-end...
7900823
HALDER EH 22720.
Stainless steel 1.4305
22720.6052
5.000
0.500
12.0
3.0
2.5
4.5
1.2
BN 55569 7900824 ball-end...
7900824
HALDER EH 22720.
Stainless steel 1.4305
22720.6060
6.000
0.500
10.8
4.0
3.0
9.0
1.3
BN 55569 7900825 ball-end...
7900825
HALDER EH 22720.
Stainless steel 1.4305
22720.6061
6.000
0.500
12.8
4.0
3.0
9.0
1.8
BN 55569 7900826 ball-end...
7900826
HALDER EH 22720.
Stainless steel 1.4305
22720.6062
6.000
0.500
16.8
4.0
3.0
9.0
2.4
BN 55569 7900827 ball-end...
7900827
HALDER EH 22720.
Stainless steel 1.4305
22720.6063
6.000
0.500
20.8
4.0
3.0
9.0
3.0
BN 55569 7900828 ball-end...
7900828
HALDER EH 22720.
Stainless steel 1.4305
22720.6064
6.000
0.500
25.8
4.0
3.0
9.0
3.0
BN 55569 7900829 ball-end...
7900829
HALDER EH 22720.
Stainless steel 1.4305
22720.6070
8.000
1.000
11.2
5.5
4.0
15.0
2.6
BN 55569 7900830 ball-end...
7900830
HALDER EH 22720.
Stainless steel 1.4305
22720.6073
8.000
1.000
21.2
5.5
4.0
15.0
5.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表