您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48287 - Hex nuts, Coarse thread, Steel, Grade 8, Zinc Plated Yellow Chromated (ASME B18.2.2)
Bossard Inch
Nuts, Inserts
Nuts
Powered by
CAD模型選擇
{bossard_inch/nuts_inserts/nuts/bn_48287.prj},{NB=BN 48287 3400952 hex nut 5/8},{CNSORDERNO=3400952},{BNARTNR=3400952},{BNNORM1=ASME B18.2.2},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 8},{BNSURFACE=Zinc Plated Yellow Chromated},{NS=0.62500000},{TT=0.625-11 UNC-2B},{TYPE=UNC},{TTNB=0.625-11UNC-2B},{F=0.93750000},{FMAX=0.938},{FMIN=0.922},{GMAX=1.083},{GMIN=1.051},{H=0.54687500},{HMAX=0.559},{HMIN=0.535},{ANGLE=25.0},{HP=C625000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
[Inch]
TT
Thread Type
ⁿ/ₐ
F
Width Across Flats - Basic
[Inch]
GMAX
Width Across Corners - Max
[Inch]
GMIN
Width Across Corners - Min
[Inch]
H
Head Height - Basic
[Inch]
BN 48287 3444502 hex nut ...
3444502
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/4
0.250-20 UNC-2B
7/16
0.505
0.488
7/32
BN 48287 3444505 hex nut ...
3444505
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/16
0.3125-18 UNC-2B
1/2
0.577
0.557
17/64
BN 48287 3444510 hex nut ...
3444510
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
3/8
0.375-16 UNC-2B
9/16
0.650
0.628
21/64
BN 48287 3458835 hex nut ...
3458835
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
7/16
0.4375-14 UNC-2B
11/16
0.794
0.768
3/8
BN 48287 3444513 hex nut ...
3444513
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
1/2
0.500-13 UNC-2B
3/4
0.866
0.840
7/16
BN 48287 3476237 hex nut ...
3476237
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
9/16
0.5625-12 UNC-2B
7/8
1.010
0.982
31/64
BN 48287 3400952 hex nut ...
3400952
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
5/8
0.625-11 UNC-2B
15/16
1.083
1.051
35/64
BN 48287 3444514 hex nut ...
3444514
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
3/4
0.750-10 UNC-2B
1 1/8
1.299
1.240
41/64
BN 48287 3476240 hex nut ...
3476240
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
7/8
0.875-9 UNC-2B
1 5/16
1.516
1.447
3/4
BN 48287 3476243 hex nut ...
3476243
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
1
1.000-8 UNC-2B
1 1/2
1.732
1.653
55/64
BN 48287 3476244 hex nut ...
3476244
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
1 1/8
1.125-7 UNC-2B
1 11/16
1.949
1.859
31/32
BN 48287 3476253 hex nut ...
3476253
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
1 1/4
1.250-7 UNC-2B
1 7/8
2.165
2.066
1 1/16
BN 48287 3476254 hex nut ...
3476254
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
1 3/8
1.375-6 UNC-2B
2 1/16
2.382
2.273
1 11/64
BN 48287 3476256 hex nut ...
3476256
ASME B18.2.2
Steel
Grade 8
Zinc Plated Yellow Chroma...
1 1/2
1.500-6 UNC-2B
2 1/4
2.598
2.480
1 9/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表