您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33032 - Hex socket set screws with cone point (ISO 4027; DIN 914), A4, stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 618, BN 33032 Hex socket set screws with cone point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_618_33032/bn_33032.prj},{NB=BN 33032 5816010 hexagon socket set screw M5x25},{CNSORDERNO=5816010},{BNARTNR=5816010},{BNNORM1=ISO 4027},{BNNORM2=DIN 914},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=5.000},{P=0.800},{L=25.000},{DT=0.000},{E=2.870},{S=2.500},{TX=3.000},{VV=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DT
Diameter of the truncated cone point max.
[mm]
E
Width across corners min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
SW
Angle of the cone
[°]
BN 33032 5815600 hexagon ...
5815600
ISO 4027
DIN 914
Stainless steel A4
2.000
1.509
0.400
2.000
0.000
1.003
0.900
0.800
120
BN 33032 5815610 hexagon ...
5815610
ISO 4027
DIN 914
Stainless steel A4
2.000
1.509
0.400
3.000
0.000
1.003
0.900
0.800
120
BN 33032 5815620 hexagon ...
5815620
ISO 4027
DIN 914
Stainless steel A4
2.000
1.509
0.400
4.000
0.000
1.003
0.900
1.700
90
BN 33032 5815630 hexagon ...
5815630
ISO 4027
DIN 914
Stainless steel A4
2.000
1.509
0.400
5.000
0.000
1.003
0.900
1.700
90
BN 33032 5815640 hexagon ...
5815640
ISO 4027
DIN 914
Stainless steel A4
2.000
1.509
0.400
6.000
0.000
1.003
0.900
1.700
90
BN 33032 5815680 hexagon ...
5815680
ISO 4027
DIN 914
Stainless steel A4
2.500
1.948
0.450
3.000
0.000
1.427
1.300
1.200
120
BN 33032 5815690 hexagon ...
5815690
ISO 4027
DIN 914
Stainless steel A4
2.500
1.948
0.450
4.000
0.000
1.427
1.300
2.000
90
BN 33032 5815700 hexagon ...
5815700
ISO 4027
DIN 914
Stainless steel A4
2.500
1.948
0.450
5.000
0.000
1.427
1.300
2.000
90
BN 33032 5815710 hexagon ...
5815710
ISO 4027
DIN 914
Stainless steel A4
2.500
1.948
0.450
6.000
0.000
1.427
1.300
2.000
90
BN 33032 5815720 hexagon ...
5815720
ISO 4027
DIN 914
Stainless steel A4
2.500
1.948
0.450
8.000
0.000
1.427
1.300
2.000
90
BN 33032 5815730 hexagon ...
5815730
ISO 4027
DIN 914
Stainless steel A4
2.500
1.948
0.450
10.000
0.000
1.427
1.300
2.000
90
BN 33032 5815740 hexagon ...
5815740
ISO 4027
DIN 914
Stainless steel A4
2.500
1.948
0.450
12.000
0.000
1.427
1.300
2.000
90
BN 33032 5815750 hexagon ...
5815750
ISO 4027
DIN 914
Stainless steel A4
3.000
2.387
0.500
3.000
0.000
1.730
1.500
1.200
120
BN 33032 5815760 hexagon ...
5815760
ISO 4027
DIN 914
Stainless steel A4
3.000
2.387
0.500
4.000
0.000
1.730
1.500
1.200
120
BN 33032 5815770 hexagon ...
5815770
ISO 4027
DIN 914
Stainless steel A4
3.000
2.387
0.500
5.000
0.000
1.730
1.500
2.000
90
BN 33032 5815780 hexagon ...
5815780
ISO 4027
DIN 914
Stainless steel A4
3.000
2.387
0.500
6.000
0.000
1.730
1.500
2.000
90
BN 33032 5815790 hexagon ...
5815790
ISO 4027
DIN 914
Stainless steel A4
3.000
2.387
0.500
8.000
0.000
1.730
1.500
2.000
90
BN 33032 5815800 hexagon ...
5815800
ISO 4027
DIN 914
Stainless steel A4
3.000
2.387
0.500
10.000
0.000
1.730
1.500
2.000
90
BN 33032 5815810 hexagon ...
5815810
ISO 4027
DIN 914
Stainless steel A4
3.000
2.387
0.500
12.000
0.000
1.730
1.500
2.000
90
BN 33032 5815820 hexagon ...
5815820
ISO 4027
DIN 914
Stainless steel A4
3.000
2.387
0.500
16.000
0.000
1.730
1.500
2.000
90
BN 33032 5815830 hexagon ...
5815830
ISO 4027
DIN 914
Stainless steel A4
3.000
2.387
0.500
20.000
0.000
1.730
1.500
2.000
90
BN 33032 5815840 hexagon ...
5815840
ISO 4027
DIN 914
Stainless steel A4
4.000
3.141
0.700
4.000
0.000
2.300
2.000
1.500
120
BN 33032 5815850 hexagon ...
5815850
ISO 4027
DIN 914
Stainless steel A4
4.000
3.141
0.700
5.000
0.000
2.300
2.000
1.500
120
BN 33032 5815860 hexagon ...
5815860
ISO 4027
DIN 914
Stainless steel A4
4.000
3.141
0.700
6.000
0.000
2.300
2.000
2.500
90
BN 33032 5815870 hexagon ...
5815870
ISO 4027
DIN 914
Stainless steel A4
4.000
3.141
0.700
8.000
0.000
2.300
2.000
2.500
90
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 665 - Slotted set screws with cone point (DIN 553; ISO 7434), A1, stainl...
Bossard Catalog
26.01.2023
BN 618 - Hex socket set screws with cone point (ISO 4027; DIN 914), stainle...
Bossard Catalog
05.04.2024
BN 617 - Hex socket set screws with flat point (ISO 4026; DIN 913), A2, sta...
Bossard Catalog
26.01.2023
BN 20214 - Ball-ended thrust screws headless, round ball (HALDER EH 22720.)...
Bossard Catalog
09.05.2022
BN 29 - Hex socket set screws with cone point (ISO 4027; DIN 914), cl. 45 H...
Bossard Catalog
31.10.2023
BN 4719 - Hex socket flat countersunk head screws, fully threaded (DIN 7991...
Bossard Catalog
26.01.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
BN 690 - Round head rivets (DIN 660), stainless steel A2
Bossard Catalog
26.01.2023
BN 8699 - Hex socket button head cap screws partially / fully threaded (ISO...
Bossard Catalog
26.01.2023
BN 4723 - Hex socket set screws with flat point (ISO 4026; DIN 913), A4, st...
Bossard Catalog
26.01.2023
BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
31.10.2023
BN 1970 - Parallel pins with internal thread hardened, ground (DIN 7979 D; ...
Bossard Catalog
31.10.2023
BN 169 - Prevailing torque type hex lock nuts all-metal (DIN 980 V; ~ISO 70...
Bossard Catalog
31.10.2023
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表