카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25039 - Blind rivet nuts small countersunk head, semi-hexagonal shank, open end (FASTEKS® FILKO HUC/FEKS), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25039 Blind rivet nuts
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25039/bn_25039.prj},{NB=3824686 (10.1)},{BNARTNR=3824686},{BNARTNR1=300153183},{BNNORM1=FASTEKS® FILKO HUC/FEKS},{BZC=M6 HUC/FEKS 1,5},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{GW=M6},{NDM=6.000},{FORM=1},{K=0.10},{K1=0.1-1.5},{W=Stahl, verzinkt, dickschichtpassiviert (RoHS konform)},{H=9.0},{D1=9.0},{SW1=9.0},{SW2=10.0},{S=0.4},{L=13.3},{A1A=0.10},{A1B=1.50},{A2=9.00},{A3=10.00},{A4=0.40},{A5=13.30},{A6=7.50},{A7=4.80},{A9=4.92},{A10=1.00},{A13A=12.30},{A13B=10.30},{A14A=12.30},{A14B=11.25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
SW1
[mm]
SW2
[mm]
S
[mm]
L
[mm]
3824644
3824644
300153396
FASTEKS® FILKO HUC/FEKS
M3 HUC/FEKS 1,1
Steel
zinc plated with thick la...
M3
0.1-1.1
5.0
5.0
5.0
5.8
0.3
7.2
3825512
3825512
300105170
FASTEKS® FILKO HUC/FEKS
M3 HUC/FEKS 2,3
Steel
zinc plated with thick la...
M3
1.0-2.3
5.0
5.0
5.0
5.8
0.3
8.6
3824830
3824830
300152730
FASTEKS® FILKO HUC/FEKS
M4 HUC/FEKS 1,3
Steel
zinc plated with thick la...
M4
0.1-1.3
6.0
6.0
6.0
6.8
0.3
9.4
3826008
3826008
300105171
FASTEKS® FILKO HUC/FEKS
M4 HUC/FEKS 3,0
Steel
zinc plated with thick la...
M4
1.0-3.0
6.0
6.0
6.0
6.8
0.3
11.1
3826020
3826020
300153105
FASTEKS® FILKO HUC/FEKS
M4 HUC/FEKS 4,2
Steel
zinc plated with thick la...
M4
2.2-4.2
6.0
6.0
6.0
6.8
0.3
12.3
3825993
3825993
300153058
FASTEKS® FILKO HUC/FEKS
M5 HUC/FEKS 1,5
Steel
zinc plated with thick la...
M5
0.1-1.5
7.0
7.0
7.0
8.0
0.4
10.8
3824787
3824787
300163042
FASTEKS® FILKO HUC/FEKS
M5 HUC/FEKS 2,5
Steel
zinc plated with thick la...
M5
0.5-2.5
7.0
7.0
7.0
8.0
0.4
11.8
3825278
3825278
300105172
FASTEKS® FILKO HUC/FEKS
M5 HUC/FEKS 3,5
Steel
zinc plated with thick la...
M5
1.5-3.5
7.0
7.0
7.0
8.0
0.4
12.8
3824686
3824686
300153183
FASTEKS® FILKO HUC/FEKS
M6 HUC/FEKS 1,5
Steel
zinc plated with thick la...
M6
0.1-1.5
9.0
9.0
9.0
10.0
0.4
13.3
3825033
3825033
300105173
FASTEKS® FILKO HUC/FEKS
M6 HUC/FEKS 3,5
Steel
zinc plated with thick la...
M6
1.5-3.5
9.0
9.0
9.0
10.0
0.4
15.3
3826058
3826058
300208246
FASTEKS® FILKO HUC/FEKS
M6 HUC/FEKS 6,5
Steel
zinc plated with thick la...
M6
4.5-6.5
9.0
9.0
9.0
10.0
0.4
18.3
3824853
3824853
300120713
FASTEKS® FILKO HUC/FEKS
M8 HUC/FEKS 1,8
Steel
zinc plated with thick la...
M8
0.1-1.8
11.0
11.0
11.0
12.0
0.4
14.7
3824571
3824571
300163115
FASTEKS® FILKO HUC/FEKS
M8 HUC/FEKS 3,0
Steel
zinc plated with thick la...
M8
1.0-3.0
11.0
11.0
11.0
12.0
0.4
15.9
3824672
3824672
300105174
FASTEKS® FILKO HUC/FEKS
M8 HUC/FEKS 5,0
Steel
zinc plated with thick la...
M8
3.0-5.0
11.0
11.0
11.0
12.0
0.4
17.8
3826062
3826062
300152919
FASTEKS® FILKO HUC/FEKS
M10 HUC/FEKS 3,2
Steel
zinc plated with thick la...
M10
0.1-3.2
13.0
13.0
13.0
14.5
0.6
20.6
3825924
3825924
300105175
FASTEKS® FILKO HUC/FEKS
M10 HUC/FEKS 5,5
Steel
zinc plated with thick la...
M10
2.0-5.5
13.0
13.0
13.0
14.5
0.6
22.9
3825889
3825889
300161764
FASTEKS® FILKO HUC/FEKS
M12 HUC/FEKS 4,2
Steel
zinc plated with thick la...
M12
0.1-4.2
16.0
16.0
16.0
17.5
0.6
24.3
3825795
3825795
300115683
FASTEKS® FILKO HUC/FEKS
M12 HUC/FEKS 7,6
Steel
zinc plated with thick la...
M12
3.5-7.6
16.0
16.0
16.0
17.5
0.6
27.7
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성