您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22189 - Screw plugs
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22189 Screw plugs with Pg thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22189/verschluss_pg.prj},{NB=3692056},{BNARTNR=3692056},{L=6.5},{DA=24},{S=2.0},{H=9.5},{INSTDM=4.0},{PACK=100},{EF007839=16.0},{TEMPV=-60},{TEMPH=200},{EF003712=1.5},{VER=5},{NDM=22.500},{L1=5.000},{P1=1.5},{R=48.000},{H1=20.900},{L2=6.500},{H2=9.250},{CH=0.300},{X1=4.487},{NOCUPEROU=1},{X2=11.200},{PRICEQUANTITY=100},{R2=0.750},{QUANTITYMIN=100},{R3=50.000},{QUANTITYINT=100},{X3=48.000},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNR=1016 M},{ARTNRX=1016 M},{DESCSHORT=MS-VERSCHL-SCHRAUBEN PG16},{A=Pg 16},{DESCLONG=zum sicheren Verschließen einer nicht benutzten Gewinde- oder Durchgangsbohrung , rund, Zubehör Pg Messing},{INTNO=4024092035180},{MANUID=1016_M},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=MS-VERSCHL-SCHRAUBEN PG16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
L
Length of Thread
[mm]
DA
Diameter
[mm]
S
Slot width
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP65
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692059
3692059
1007 M
Pg 7
5.0
14
2.0
8.0
2.0
4
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
74198090
3692050
3692050
1009 M
Pg 9
6.0
17
2.0
9.0
2.0
6.4
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
74198090
3692055
3692055
1011 M
Pg 11
6.0
20
2.0
9.0
4.0
8.9
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
74198090
3692052
3692052
1013 M
Pg 13.5
6.5
22
2.0
9.5
4.0
10.3
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
74198090
3692056
3692056
1016 M
Pg 16
6.5
24
2.0
9.5
4.0
13.4
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
74198090
3692051
3692051
1021 M
Pg 21
7.0
30
2.0
11.0
4.0
24.3
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
74198090
3692053
3692053
1029 M
Pg 29
8.0
39
2.0
12.0
5.0
45.6
Brass CuZn39Pb3, galvaniz...
50
max. IP65
-60
200
74198090
3692058
3692058
1036 M
Pg 36
9.0
50
2.0
15.0
5.0
80.3
Brass CuZn39Pb3, galvaniz...
25
max. IP65
-60
200
74198090
3692054
3692054
1042 M
Pg 42
10.0
57
2.5
16.0
6.0
119.1
Brass CuZn39Pb3, galvaniz...
25
max. IP65
-60
200
74198090
3692057
3692057
1048 M
Pg 48
10.0
64
2.5
16.0
6.0
142.9
Brass CuZn39Pb3, galvaniz...
10
max. IP65
-60
200
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表