카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2089 - Compression limiters for press-in and mould-in, oval headed (FASTEKS® FCL 4)
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.800 Compression limiters
02.300.800.10 Compression limiters for press-in and mould-in
02.300.800.10.20 Compression limiters oval
BN 2089 Compression limiters oval, headed
Powered by
CAD모델 선택
{bossard/02/02_300/02_300_800/02_300_800_10/02_300_800_10_20/bn_2089/bn_2089.prj},{NB=BN 2089 9076992 Kompressionsbegrenzer 9076992},{CNSORDERNO=9076992},{BNARTNR=9076992},{BNNORM=FASTEKS® FCL 4},{BNMAT=Stahl},{BNSURFACE=Zink Nickel passiviert},{CODE=FCL-4-060-7x12.8x8ST},{THREAD=M6},{D1=7},{D2=9.6},{D3=11.6},{H=8},{L1=12.8},{L2=15.4},{L3=17.4},{T=0.8},{B=9.6},{A=15.4},{DX=9.840},{R1=0.300},{L1X=2.300},{R2=0.225},{L2X=2.000},{R3=0.200},{R4=0.050}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNNORM
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
THREAD
For screws
ⁿ/ₐ
D1
±0.15
[mm]
D2
±0.15
[mm]
D3
±0.15
[mm]
H
±0.15
[mm]
L1
±0.15
[mm]
L2
±0.15
[mm]
L3
±0.15
[mm]
T
±0.1
[mm]
BN 2089 9076983 Compressi...
9076983
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-060-7x9.5x3ST
M6
7
9.6
11.6
3
9.5
12.1
14.1
0.8
BN 2089 9076984 Compressi...
9076984
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-060-7x12.8x3ST
M6
7
9.6
11.6
3
12.8
15.4
17.4
0.8
BN 2089 9076985 Compressi...
9076985
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-060-7x9.5x4ST
M6
7
9.6
11.6
4
9.5
12.1
14.1
0.8
BN 2089 9076986 Compressi...
9076986
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-060-7x12.8x4ST
M6
7
9.6
11.6
4
12.8
15.4
17.4
0.8
BN 2089 9076987 Compressi...
9076987
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-060-7x9.5x5ST
M6
7
9.6
11.6
5
9.5
12.1
14.1
0.8
BN 2089 9076988 Compressi...
9076988
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-060-7x12.8x5ST
M6
7
9.6
11.6
5
12.8
15.4
17.4
0.8
BN 2089 9076989 Compressi...
9076989
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-060-7x9.5x6ST
M6
7
9.6
11.6
6
9.5
12.1
14.1
0.8
BN 2089 9076990 Compressi...
9076990
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-060-7x12.8x6ST
M6
7
9.6
11.6
6
12.8
15.4
17.4
0.8
BN 2089 9076991 Compressi...
9076991
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-060-7x9.5x8ST
M6
7
9.6
11.6
8
9.5
12.1
14.1
0.8
BN 2089 9076992 Compressi...
9076992
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-060-7x12.8x8ST
M6
7
9.6
11.6
8
12.8
15.4
17.4
0.8
BN 2089 9076993 Compressi...
9076993
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-080-9x12x3ST
M8
9
12.4
14.4
3
12.0
15.4
17.4
0.9
BN 2089 9076994 Compressi...
9076994
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-080-9x15.3x3ST
M8
9
12.4
14.4
3
15.3
18.7
20.7
0.9
BN 2089 9076995 Compressi...
9076995
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-080-9x12x4ST
M8
9
12.4
14.4
4
12.0
15.4
17.4
0.9
BN 2089 9076996 Compressi...
9076996
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-080-9x15.3x4ST
M8
9
12.4
14.4
4
15.3
18.7
20.7
0.9
BN 2089 9076997 Compressi...
9076997
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-080-9x12x5ST
M8
9
12.4
14.4
5
12.0
15.4
17.4
0.9
BN 2089 9076998 Compressi...
9076998
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-080-9x15.3x5ST
M8
9
12.4
14.4
5
15.3
18.7
20.7
0.9
BN 2089 9076999 Compressi...
9076999
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-080-9x12x6ST
M8
9
12.4
14.4
6
12.0
15.4
17.4
0.9
BN 2089 9077000 Compressi...
9077000
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-080-9x15.3x6ST
M8
9
12.4
14.4
6
15.3
18.7
20.7
0.9
BN 2089 9077001 Compressi...
9077001
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-080-9x12x8ST
M8
9
12.4
14.4
8
12.0
15.4
17.4
0.9
BN 2089 9077002 Compressi...
9077002
FASTEKS® FCL 4
Steel
zinc nickel passivated
FCL-4-080-9x15.3x8ST
M8
9
12.4
14.4
8
15.3
18.7
20.7
0.9
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성