目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2088 - Compression limiters for press-in and mould-in, oval unheaded (FASTEKS® FCL 3)
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.800 Compression limiters
02.300.800.10 Compression limiters for press-in and mould-in
02.300.800.10.20 Compression limiters oval
BN 2088 Compression limiters oval, unheaded
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_800/02_300_800_10/02_300_800_10_20/bn_2088/bn_2088.prj},{NB=BN 2088 9076965 Kompressionsbegrenzer 9076965},{CNSORDERNO=9076965},{BNARTNR=9076965},{BNNORM=FASTEKS® FCL 3},{BNMAT=Stahl},{BNSURFACE=Zink Nickel passiviert},{CODE=FCL-3-060-7x12.8x8ST},{THREAD=M6},{D1=7},{D2=9.6},{H=8},{L1=12.8},{L2=15.4},{B=9.6},{A=15.4},{DX=9.800},{R1=0.300},{L1X=2.700},{R2=0.225},{L2X=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNNORM
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
THREAD
For screws
ⁿ/ₐ
D1
±0.15
[mm]
D2
±0.15
[mm]
H
±0.15
[mm]
L1
±0.15
[mm]
L2
±0.15
[mm]
BN 2088 9076800 Compressi...
9076800
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-060-7x9.5x3ST
M6
7
9.6
3
9.5
12.1
BN 2088 9076801 Compressi...
9076801
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-060-7x12.8x3ST
M6
7
9.6
3
12.8
15.4
BN 2088 9076802 Compressi...
9076802
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-060-7x9.5x4ST
M6
7
9.6
4
9.5
12.1
BN 2088 9076803 Compressi...
9076803
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-060-7x12.8x4ST
M6
7
9.6
4
12.8
15.4
BN 2088 9076960 Compressi...
9076960
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-060-7x9.5x5ST
M6
7
9.6
5
9.5
12.1
BN 2088 9076961 Compressi...
9076961
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-060-7x12.8x5ST
M6
7
9.6
5
12.8
15.4
BN 2088 9076962 Compressi...
9076962
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-060-7x9.5x6ST
M6
7
9.6
6
9.5
12.1
BN 2088 9076963 Compressi...
9076963
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-060-7x12.8x6ST
M6
7
9.6
6
12.8
15.4
BN 2088 9076964 Compressi...
9076964
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-060-7x9.5x8ST
M6
7
9.6
8
9.5
12.1
BN 2088 9076965 Compressi...
9076965
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-060-7x12.8x8ST
M6
7
9.6
8
12.8
15.4
BN 2088 9076967 Compressi...
9076967
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-080-9x12x3ST
M8
9
12.4
3
12.0
15.4
BN 2088 9076968 Compressi...
9076968
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-080-9x15.3x3ST
M8
9
12.4
3
15.3
18.7
BN 2088 9076975 Compressi...
9076975
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-080-9x12x4ST
M8
9
12.4
4
12.0
15.4
BN 2088 9076976 Compressi...
9076976
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-080-9x15.3x4ST
M8
9
12.4
4
15.3
18.7
BN 2088 9076977 Compressi...
9076977
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-080-9x12x5ST
M8
9
12.4
5
12.0
15.4
BN 2088 9076978 Compressi...
9076978
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-080-9x15.3x5ST
M8
9
12.4
5
15.3
18.7
BN 2088 9076979 Compressi...
9076979
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-080-9x12x6ST
M8
9
12.4
6
12.0
15.4
BN 2088 9076980 Compressi...
9076980
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-080-9x15.3x6ST
M8
9
12.4
6
15.3
18.7
BN 2088 9076981 Compressi...
9076981
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-080-9x12x8ST
M8
9
12.4
8
12.0
15.4
BN 2088 9076982 Compressi...
9076982
FASTEKS® FCL 3
Steel
zinc nickel passivated
FCL-3-080-9x15.3x8ST
M8
9
12.4
8
15.3
18.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表