您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20514 - Fixed diameter cable clamps (Panduit®), PA 6.6, natural, high load capacity
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.10 Fixed cable clamp
BN 20513, BN 20514 Fixed diameter cable clamps
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_700/03_100_700_10/bn_20513_20514/bn_20514.prj},{NB=BN 20514 3444754 fixed diameter cable clamp CCH44-S10-M},{CNSORDERNO=3444754},{BNARTNR=3444754},{BNNORM1=Panduit®},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=natur, hochbelastbar},{B=12.7},{A=11.1},{C=14.2},{D=5.1},{E=2.7},{FSCH=M5},{NRCODE=CCH44-S10-M}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
A
[mm]
C
[mm]
D
[mm]
E
[mm]
FSCH
for screws
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
BN 20514 3444739 fixed di...
3444739
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
3.1
9.1
5.1
2.7
M5
CCH12-S10-C
BN 20514 3444741 fixed di...
3444741
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
4.8
10.7
5.1
2.7
M5
CCH19-S10-C
BN 20514 3444743 fixed di...
3444743
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
4.8
10.7
5.1
2.7
M5
CCH19-S10-M
BN 20514 3444744 fixed di...
3444744
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
6.3
11.7
5.1
2.7
M5
CCH25-S10-C
BN 20514 3444745 fixed di...
3444745
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
6.3
11.7
5.1
2.7
M5
CCH25-S10-M
BN 20514 3444746 fixed di...
3444746
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
7.9
12.7
5.1
2.7
M5
CCH31-S10-C
BN 20514 3444747 fixed di...
3444747
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
7.9
12.7
5.1
2.7
M5
CCH31-S10-M
BN 20514 3444748 fixed di...
3444748
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
9.5
13.5
5.1
2.7
M5
CCH38-S10-C
BN 20514 3444749 fixed di...
3444749
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
9.5
13.5
5.1
2.7
M5
CCH38-S10-M
BN 20514 3444752 fixed di...
3444752
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
11.1
14.2
5.1
2.7
M5
CCH44-S10-C
BN 20514 3444754 fixed di...
3444754
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
11.1
14.2
5.1
2.7
M5
CCH44-S10-M
BN 20514 3444757 fixed di...
3444757
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
12.7
15.0
5.1
2.7
M5
CCH50-S10-C
BN 20514 3444758 fixed di...
3444758
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
12.7
15.0
5.1
2.7
M5
CCH50-S10-M
BN 20514 3444759 fixed di...
3444759
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
14.2
15.5
5.1
2.7
M5
CCH56-S10-C
BN 20514 3444760 fixed di...
3444760
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
14.2
15.5
5.1
2.7
M5
CCH56-S10-M
BN 20514 3444761 fixed di...
3444761
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
15.7
16.5
5.1
2.7
M5
CCH62-S10-C
BN 20514 3444762 fixed di...
3444762
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
15.7
16.5
5.1
2.7
M5
CCH62-S10-M
BN 20514 3444763 fixed di...
3444763
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
17.5
19.1
5.1
2.7
M5
CCH69-S10-C
BN 20514 3444764 fixed di...
3444764
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
17.5
19.1
5.1
2.7
M5
CCH69-S10-D
BN 20514 3444765 fixed di...
3444765
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
19.1
19.8
5.1
2.7
M5
CCH75-S10-C
BN 20514 3444766 fixed di...
3444766
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
19.1
19.8
5.1
2.7
M5
CCH75-S10-D
BN 20514 3444770 fixed di...
3444770
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
22.1
21.3
5.1
2.7
M5
CCH87-S10-C
BN 20514 3444772 fixed di...
3444772
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
25.4
23.1
5.1
3.1
M5
CCH100-S10-C
BN 20514 3444774 fixed di...
3444774
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
28.4
24.6
5.1
3.1
M5
CCH112-S10-C
BN 20514 3444776 fixed di...
3444776
Panduit®
Polyamide PA 6.6
natural, high load capaci...
12.7
31.8
26.9
5.1
3.1
M5
CCH125-S10-C
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1201578 - USA 10
PHOENIX CONTACT
07.12.2023
BN 20515 - Fixed diameter cable clamps (Panduit®), PA 6.6, black, standard
Bossard Catalog
31.10.2023
2480.00. .12.01 - Hose clamp
FIBRO
21.07.2023
BN 20513 - Fixed diameter cable clamps (Panduit®), PA 6.6, natural, standar...
Bossard Catalog
31.10.2023
BN 20319 - Fixed diameter cable clamps, PA 6.6, light gray
Bossard Catalog
31.10.2023
BN 20320 - Fixed diameter cable clamps, PA 6.6, black
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 20734 - Flat washers without chamfer, for screws up to property class 8....
Bossard Catalog
31.10.2023
BN 17 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 21 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
16.05.2024
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
AT04-4P-EPXX - Hyperbuss AT, 4 Way Receptacle, 4 Pin Busbar, Nickel-Plated,...
Amphenol
10.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表