目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20418 - Cable tie mounts extra heavy (Panduit® Pan-Ty®), polypropylene PP, black
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.20 Cable tie mounts
BN 20418 Cable tie mounts extra heavy
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_700/03_100_700_20/bn_20418/bn_20418.prj},{NB=BN 20418 3444709 cable tie mount TMEH-S10-C100},{CNSORDERNO=3444709},{BNARTNR=3444709},{BNNORM1=Panduit® Pan-Ty®},{BNMAT=Polypropylen PP},{CNSMAT=Polypropylen PP},{BNSURFACE=schwarz},{B=26.7},{A=42},{C=15.5},{SCH=M5},{D1=5.1},{D2=26.7},{FQS=M / I / S / HS / H / LH / EH / HLM / HLT},{NRCODE=TMEH-S10-C100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
A
[mm]
C
ⁿ/ₐ
SCH
Screw
ⁿ/ₐ
D1
[mm]
D2
[mm]
FQS
for section
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
BN 20418 3444709 cable ti...
3444709
Panduit® Pan-Ty®
Polypropylene PP
black
26.7
42
15.5
M5
5.1
26.7
M / I / S / HS / H / LH /...
TMEH-S10-C100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表