카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20346 - Self-cutting threaded inserts (Ensat® 302), steel case-hardened, zinc plated blue
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.300 Threaded inserts for light metal and plastic materials
02.300.300.10 Threaded inserts self-cutting
BN 20346, BN 902 Self-cutting threaded inserts
Powered by
CAD모델 선택
{bossard/02/02_300/02_300_300/02_300_300_10/bn_20346_902/bn_20346.prj},{NB=BN 20346 3381346 self cutting threaded insert M6ax12},{CNSORDERNO=3381346},{BNARTNR=3381346},{BNNORM1=Ensat® 302},{BNNORM2=},{BNMAT=Stahl einsatzgehärtet},{CNSMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{GEW=M6a},{D=6.000},{P=1.000},{L=12.000},{D2=9.000},{P1=1.000},{N=2.000},{T=3.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
D1
Core thread diameter
[mm]
L
Overall height
[mm]
D2
Diameter
[mm]
P1
Pitch
[mm]
BN 20346 3381339 self cut...
3381339
Ensat® 302
Steel case-hardened
zinc plated blue
M2.5
2.500
0.450
2.013
6.000
4.500
0.500
BN 20346 3381341 self cut...
3381341
Ensat® 302
Steel case-hardened
zinc plated blue
M2.6
2.600
0.450
2.113
6.000
4.500
0.500
BN 20346 3381342 self cut...
3381342
Ensat® 302
Steel case-hardened
zinc plated blue
M3
3.000
0.500
2.459
6.000
5.000
0.500
BN 20346 3381343 self cut...
3381343
Ensat® 302
Steel case-hardened
zinc plated blue
M3.5
3.500
0.600
2.850
8.000
6.000
0.750
BN 20346 3381344 self cut...
3381344
Ensat® 302
Steel case-hardened
zinc plated blue
M4
4.000
0.700
3.242
8.000
6.500
0.750
BN 20346 3381345 self cut...
3381345
Ensat® 302
Steel case-hardened
zinc plated blue
M5
5.000
0.800
4.134
10.000
8.000
1.000
BN 20346 3381346 self cut...
3381346
Ensat® 302
Steel case-hardened
zinc plated blue
M6a
6.000
1.000
4.917
12.000
9.000
1.000
BN 20346 3381347 self cut...
3381347
Ensat® 302
Steel case-hardened
zinc plated blue
M6
6.000
1.000
4.917
14.000
10.000
1.500
BN 20346 3381348 self cut...
3381348
Ensat® 302
Steel case-hardened
zinc plated blue
M8
8.000
1.250
6.647
15.000
12.000
1.500
BN 20346 3381351 self cut...
3381351
Ensat® 302
Steel case-hardened
zinc plated blue
M10
10.000
1.500
8.376
18.000
14.000
1.500
BN 20346 3381353 self cut...
3381353
Ensat® 302
Steel case-hardened
zinc plated blue
M12
12.000
1.750
10.106
22.000
16.000
1.500
BN 20346 3381355 self cut...
3381355
Ensat® 302
Steel case-hardened
zinc plated blue
M14
14.000
2.000
11.835
24.000
18.000
1.500
BN 20346 3381357 self cut...
3381357
Ensat® 302
Steel case-hardened
zinc plated blue
M16
16.000
2.000
13.835
22.000
20.000
1.500
BN 20346 3381358 self cut...
3381358
Ensat® 302
Steel case-hardened
zinc plated blue
M20
20.000
2.500
17.294
27.000
26.000
1.500
BN 20346 3381360 self cut...
3381360
Ensat® 302
Steel case-hardened
zinc plated blue
M24
24.000
3.000
20.752
30.000
30.000
1.500
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성