您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1426 - Pozi flat countersunk head chipboard screws form Z, fully threaded with 4CUT point (SPAX®), steel case-hardened, YELLOX®, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 1218, BN 1426 Pozi flat countersunk head chipboard screws form Z, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_1218_1426/bn_1426.prj},{NB=BN 1426 3460479 flat countersunk head chipboard screw 2x10},{CNSORDERNO=3460479},{BNARTNR=3460479},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=YELLOX® mit Gleitschicht},{D1=2.0},{P=0.900},{L=10.0},{A=0.900},{D2=4.300},{K=1.500},{B=8.000},{R=0.800},{MZ=2.400},{TZ=1.350},{Y=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height max.
[mm]
B
b~
[mm]
BN 1426 3460479 flat coun...
3460479
SPAX®
Steel case-hardened
YELLOX®, waxed
2.0
1.400
0.900
10.0
4.300
1.500
8.000
BN 1426 3460480 flat coun...
3460480
SPAX®
Steel case-hardened
YELLOX®, waxed
2.0
1.400
0.900
12.0
4.300
1.500
11.000
BN 1426 3460481 flat coun...
3460481
SPAX®
Steel case-hardened
YELLOX®, waxed
2.0
1.400
0.900
16.0
4.300
1.500
15.000
BN 1426 1101323 flat coun...
1101323
SPAX®
Steel case-hardened
YELLOX®, waxed
2.5
1.700
1.100
10.0
5.100
1.600
8.000
BN 1426 1101358 flat coun...
1101358
SPAX®
Steel case-hardened
YELLOX®, waxed
2.5
1.700
1.100
12.0
5.100
1.600
10.000
BN 1426 1101366 flat coun...
1101366
SPAX®
Steel case-hardened
YELLOX®, waxed
2.5
1.700
1.100
16.0
5.100
1.600
14.000
BN 1426 1101374 flat coun...
1101374
SPAX®
Steel case-hardened
YELLOX®, waxed
2.5
1.700
1.100
20.0
5.100
1.600
17.000
BN 1426 1101382 flat coun...
1101382
SPAX®
Steel case-hardened
YELLOX®, waxed
2.5
1.700
1.100
25.0
5.100
1.600
22.000
BN 1426 1101412 flat coun...
1101412
SPAX®
Steel case-hardened
YELLOX®, waxed
3.0
2.100
1.350
10.0
6.000
1.800
7.000
BN 1426 1013556 flat coun...
1013556
SPAX®
Steel case-hardened
YELLOX®, waxed
3.0
2.100
1.350
12.0
6.000
1.800
10.000
BN 1426 1013564 flat coun...
1013564
SPAX®
Steel case-hardened
YELLOX®, waxed
3.0
2.100
1.350
16.0
6.000
1.800
14.000
BN 1426 1154974 flat coun...
1154974
SPAX®
Steel case-hardened
YELLOX®, waxed
3.0
2.100
1.350
16.0
6.000
1.800
14.000
BN 1426 1074016 flat coun...
1074016
SPAX®
Steel case-hardened
YELLOX®, waxed
3.0
2.100
1.350
20.0
6.000
1.800
17.000
BN 1426 1014811 flat coun...
1014811
SPAX®
Steel case-hardened
YELLOX®, waxed
3.0
2.100
1.350
25.0
6.000
1.800
21.000
BN 1426 1015168 flat coun...
1015168
SPAX®
Steel case-hardened
YELLOX®, waxed
3.0
2.100
1.350
30.0
6.000
1.800
26.000
BN 1426 1101439 flat coun...
1101439
SPAX®
Steel case-hardened
YELLOX®, waxed
3.0
2.100
1.350
35.0
6.000
1.800
31.000
BN 1426 1342088 flat coun...
1342088
SPAX®
Steel case-hardened
YELLOX®, waxed
3.0
2.100
1.350
40.0
6.000
1.800
36.000
BN 1426 1015281 flat coun...
1015281
SPAX®
Steel case-hardened
YELLOX®, waxed
3.5
2.400
1.600
12.0
7.000
2.100
9.000
BN 1426 1016202 flat coun...
1016202
SPAX®
Steel case-hardened
YELLOX®, waxed
3.5
2.400
1.600
16.0
7.000
2.100
13.000
BN 1426 1018744 flat coun...
1018744
SPAX®
Steel case-hardened
YELLOX®, waxed
3.5
2.400
1.600
20.0
7.000
2.100
16.000
BN 1426 1018752 flat coun...
1018752
SPAX®
Steel case-hardened
YELLOX®, waxed
3.5
2.400
1.600
25.0
7.000
2.100
21.000
BN 1426 1018922 flat coun...
1018922
SPAX®
Steel case-hardened
YELLOX®, waxed
3.5
2.400
1.600
30.0
7.000
2.100
25.000
BN 1426 1385488 flat coun...
1385488
SPAX®
Steel case-hardened
YELLOX®, waxed
3.5
2.400
1.600
35.0
7.000
2.100
30.000
BN 1426 1385801 flat coun...
1385801
SPAX®
Steel case-hardened
YELLOX®, waxed
4.0
2.800
1.800
12.0
8.000
2.400
9.000
BN 1426 1019996 flat coun...
1019996
SPAX®
Steel case-hardened
YELLOX®, waxed
4.0
2.800
1.800
16.0
8.000
2.400
13.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表