您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 119 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 115, BN 116, BN 117, BN 20237, BN 20539, BN 20540, BN 118, BN 82415, BN 119 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_115_116_117_20237_20539_20540_118_82415_119/bn_119.prj},{NB=BN 119 1089889 hex nut M16},{CNSORDERNO=1089889},{BNARTNR=1089889},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=feuerverzinkt},{D=16.000},{P=2.000},{D2=22.200},{E=26.750},{M=13.000},{S=24.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 119 1089846 hex nut M6
1089846
DIN 934
~ISO 4032
Steel 8
hot dip galvanized
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 119 1089854 hex nut M8
1089854
DIN 934
~ISO 4032
Steel 8
hot dip galvanized
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 119 1089862 hex nut M1...
1089862
DIN 934
~ISO 4032
Steel 8
hot dip galvanized
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 119 1089870 hex nut M1...
1089870
DIN 934
~ISO 4032
Steel 8
hot dip galvanized
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 119 1089889 hex nut M1...
1089889
DIN 934
~ISO 4032
Steel 8
hot dip galvanized
16.000
13.835
2.000
22.200
26.750
13.000
24.000
BN 119 1089897 hex nut M2...
1089897
DIN 934
~ISO 4032
Steel 8
hot dip galvanized
20.000
17.294
2.500
28.200
32.950
16.000
30.000
BN 119 1089900 hex nut M2...
1089900
DIN 934
~ISO 4032
Steel 8
hot dip galvanized
24.000
20.752
3.000
33.200
39.550
19.000
36.000
BN 119 5505676 hex nut M2...
5505676
DIN 934
~ISO 4032
Steel 8
hot dip galvanized
27.000
23.752
3.000
38.000
45.200
22.000
41.000
BN 119 5402555 hex nut M3...
5402555
DIN 934
~ISO 4032
Steel 8
hot dip galvanized
30.000
26.211
3.500
42.700
50.850
24.000
46.000
BN 119 5200095 hex nut M3...
5200095
DIN 934
~ISO 4032
Steel 8
hot dip galvanized
36.000
31.670
4.000
51.100
60.790
29.000
55.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表